Finned Roller
roller only
Units | Price/unit after discount | Applied Discount |
1-9 | £ 36.54 | 0% |
10-19 | £ 32.89 | 10% |
20-49 | £ 31.06 | 15% |
50-99 | £ 29.23 | 20% |
100+ | £ 27.41 | 25% |
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
Roller only - allows for custom mounting.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.