Solid Roller
roller only
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 47.70 | 0% |
| 5-9 | £ 42.93 | 10% |
| 10-19 | £ 40.55 | 15% |
| 20-49 | £ 35.78 | 25% |
| 50+ | £ 31.01 | 35% |
Nitrile, urethane or neoprene bonded to a steel insert.
Hardness from 20-80 durometer (Shore A).
Bearings included (held in place with snap rings). For more details on bearings please see technical pages.
Tolerances:
When d1=38,10
d2 ±0.05
d3 ±0.07
l2 ±0.05
When d1>38,10
d2 ±0,065
d3 ±0,065
l2 ±0,08