Solid Roller
roller only
Units | Price/unit after discount | Applied Discount |
1-4 | £ 41.75 | 0% |
5-9 | £ 37.58 | 10% |
10-19 | £ 35.49 | 15% |
20-49 | £ 31.31 | 25% |
50+ | £ 27.14 | 35% |
Nitrile, urethane or neoprene bonded to a steel insert.
Hardness from 20-80 durometer (Shore A).
Bearings included (held in place with snap rings). For more details on bearings please see technical pages.
Tolerances:
When d1=38,10
d2 ±0.05
d3 ±0.07
l2 ±0.05
When d1>38,10
d2 ±0,065
d3 ±0,065
l2 ±0,08