Solid Roller
roller only
Units | Price/unit after discount | Applied Discount |
1-9 | £ 132.26 | 0% |
10-19 | £ 125.65 | 5% |
20-39 | £ 119.03 | 10% |
40-59 | £ 112.42 | 15% |
60-99 | £ 105.81 | 20% |
100+ | £ 99.20 | 25% |
Nitrile, urethane or neoprene bonded to a steel insert.
Hardness from 20-80 durometer (Shore A).
A clutch bearing allows the roller to turn in only one direction. Available in left or right hand rotation (with the stud pointed upwards, a right hand rotation turns clockwise.)
Supplied with type I bearing, other d1=38,1 roller which is supplied with type h bearing.
Type R = Right handed clutch bearing.
Type L = Left handed clutch bearing.
See technical introduction pages for further information.