Levelling Feet
bolt down, pad and bolt steel
Units | Price/unit after discount | Applied Discount |
1-19 | £ 35.99 | 0% |
20-49 | £ 32.39 | 10% |
50-99 | £ 30.59 | 15% |
100-499 | £ 26.99 | 25% |
500+ | £ 23.39 | 35% |
Galvanized steel (C40), with rubber pad (70 shore A).
Load values refer to static loads, located at half the screw height.