Levelling Feet
bolt down, pad and bolt steel
Price & Availability | Article | d1 | d2 | h1 | h2 | l1 | A/F | Load max. kgf | ||||||||||||||||||
34703.W1200 | 50 | M12 | 79 | 19 | 50 | 14 | 400 | |||||||||||||||||||
£ 11.86 per unit (click for quantity discounts) Ready to despatch 372 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M12 h1 79 h2 19 l1 50 A/F 14 Load
max.
kgf 400 | ||||||||||||||||||||||||||
34703.W1202 | 50 | M12 | 179 | 19 | 150 | 14 | 400 | |||||||||||||||||||
£ 13.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M12 h1 179 h2 19 l1 150 A/F 14 Load
max.
kgf 400 | ||||||||||||||||||||||||||
34703.W1402 | 50 | M14 | 179 | 19 | 150 | 14 | 400 | |||||||||||||||||||
£ 13.84 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M14 h1 179 h2 19 l1 150 A/F 14 Load
max.
kgf 400 | ||||||||||||||||||||||||||
34703.W1601 | 50 | M16 | 129 | 19 | 100 | 14 | 400 | |||||||||||||||||||
£ 14.91 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M16 h1 129 h2 19 l1 100 A/F 14 Load
max.
kgf 400 | ||||||||||||||||||||||||||
34703.W1602 | 50 | M16 | 179 | 19 | 150 | 14 | 400 | |||||||||||||||||||
£ 17.23 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M16 h1 179 h2 19 l1 150 A/F 14 Load
max.
kgf 400 | ||||||||||||||||||||||||||
34703.W1002 | 80 | M10 | 85 | 25 | 50 | 14 | 1000 | |||||||||||||||||||
£ 17.02 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M10 h1 85 h2 25 l1 50 A/F 14 Load
max.
kgf 1000 | ||||||||||||||||||||||||||
34703.W1003 | 80 | M10 | 135 | 25 | 100 | 14 | 1000 | |||||||||||||||||||
£ 17.82 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M10 h1 135 h2 25 l1 100 A/F 14 Load
max.
kgf 1000 | ||||||||||||||||||||||||||
34703.W1605 | 80 | M16 | 185 | 25 | 150 | 14 | 1000 | |||||||||||||||||||
£ 21.79 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M16 h1 185 h2 25 l1 150 A/F 14 Load
max.
kgf 1000 | ||||||||||||||||||||||||||
34703.W2002 | 80 | M20 | 186 | 25 | 150 | 14 | 1000 | |||||||||||||||||||
£ 23.24 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M20 h1 186 h2 25 l1 150 A/F 14 Load
max.
kgf 1000 | ||||||||||||||||||||||||||
34703.W2003 | 80 | M20 | 236 | 25 | 200 | 14 | 1000 | |||||||||||||||||||
£ 25.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M20 h1 236 h2 25 l1 200 A/F 14 Load
max.
kgf 1000 | ||||||||||||||||||||||||||
34703.W1608 | 100 | M16 | 187.5 | 28 | 150 | 16 | 1500 | |||||||||||||||||||
£ 23.90 per unit (click for quantity discounts) Ready to despatch 64 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 M16 h1 187.5 h2 28 l1 150 A/F 16 Load
max.
kgf 1500 | ||||||||||||||||||||||||||
34703.W2006 | 100 | M20 | 188.5 | 28 | 150 | 20 | 1500 | |||||||||||||||||||
£ 25.31 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 M20 h1 188.5 h2 28 l1 150 A/F 20 Load
max.
kgf 1500 | ||||||||||||||||||||||||||
34703.W2008 | 100 | M20 | 288.5 | 28 | 250 | 20 | 1500 | |||||||||||||||||||
£ 30.76 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 M20 h1 288.5 h2 28 l1 250 A/F 20 Load
max.
kgf 1500 | ||||||||||||||||||||||||||
34703.W1613 | 120 | M16 | 241.5 | 32 | 200 | 16 | 3000 | |||||||||||||||||||
£ 31.08 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 d2 M16 h1 241.5 h2 32 l1 200 A/F 16 Load
max.
kgf 3000 | ||||||||||||||||||||||||||
34703.W2013 | 120 | M20 | 292.5 | 32 | 250 | 20 | 3000 | |||||||||||||||||||
£ 37.22 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 d2 M20 h1 292.5 h2 32 l1 250 A/F 20 Load
max.
kgf 3000 | ||||||||||||||||||||||||||
34703.W2409 | 120 | M24 | 192.5 | 32 | 150 | 24 | 3000 | |||||||||||||||||||
£ 35.99 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 d2 M24 h1 192.5 h2 32 l1 150 A/F 24 Load
max.
kgf 3000 | ||||||||||||||||||||||||||
34703.W3007 | 120 | M30 | 293.5 | 32 | 250 | 30 | 3000 | |||||||||||||||||||
£ 52.76 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 d2 M30 h1 293.5 h2 32 l1 250 A/F 30 Load
max.
kgf 3000 |
Galvanized steel (C40), with rubber pad (70 shore A).
Load values refer to static loads, located at half the screw height.