Levelling Feet
bolt down, pad and bolt steel
Price & Availability | Article | d1 | d2 | h1 | h2 | h3 | l1 | l2 | A/F | Load max. kgf | Weight g | ||||||||||||||||||
34704.W1001 | 80 | M10 | 135.0 | 35.0 | 25 | 100 | 54 | 14 | 1000 | 315 | |||||||||||||||||||
£ 22.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M10 h1 135.0 h2 35.0 h3 25 l1 100 l2 54 A/F 14 Load
max.
kgf 1000 Weight
g 315 | |||||||||||||||||||||||||||||
34704.W1200 | 80 | M12 | 85.0 | 35.0 | 25 | 50 | 54 | 14 | 1000 | 303 | |||||||||||||||||||
£ 20.30 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M12 h1 85.0 h2 35.0 h3 25 l1 50 l2 54 A/F 14 Load
max.
kgf 1000 Weight
g 303 | |||||||||||||||||||||||||||||
34704.W1202 | 80 | M12 | 185.0 | 35.0 | 25 | 150 | 54 | 14 | 1000 | 372 | |||||||||||||||||||
£ 23.09 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 d2 M12 h1 185.0 h2 35.0 h3 25 l1 150 l2 54 A/F 14 Load
max.
kgf 1000 Weight
g 372 | |||||||||||||||||||||||||||||
34704.W1402 | 80 | M14 | 185.0 | 35.0 | 25 | 150 | 54 | 14 | 1000 | 413 | |||||||||||||||||||
£ 23.09 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1 80 d2 M14 h1 185.0 h2 35.0 h3 25 l1 150 l2 54 A/F 14 Load
max.
kgf 1000 Weight
g 413 | |||||||||||||||||||||||||||||
34704.W1601 | 80 | M16 | 135.0 | 35.0 | 25 | 100 | 54 | 16 | 1000 | 399 | |||||||||||||||||||
£ 22.87 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1 80 d2 M16 h1 135.0 h2 35.0 h3 25 l1 100 l2 54 A/F 16 Load
max.
kgf 1000 Weight
g 399 | |||||||||||||||||||||||||||||
34704.W2402 | 80 | M24 | 186.0 | 36.0 | 25 | 150 | 54 | 24 | 1500 | 721 | |||||||||||||||||||
£ 30.69 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 80 d2 M24 h1 186.0 h2 36.0 h3 25 l1 150 l2 54 A/F 24 Load
max.
kgf 1500 Weight
g 721 | |||||||||||||||||||||||||||||
34704.W1606 | 100 | M16 | 187.5 | 37.5 | 28 | 150 | 69 | 16 | 1500 | 602 | |||||||||||||||||||
£ 28.88 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 100 d2 M16 h1 187.5 h2 37.5 h3 28 l1 150 l2 69 A/F 16 Load
max.
kgf 1500 Weight
g 602 | |||||||||||||||||||||||||||||
34704.W2005 | 100 | M20 | 138.5 | 38.5 | 28 | 100 | 69 | 20 | 1500 | 618 | |||||||||||||||||||
£ 27.83 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 100 d2 M20 h1 138.5 h2 38.5 h3 28 l1 100 l2 69 A/F 20 Load
max.
kgf 1500 Weight
g 618 | |||||||||||||||||||||||||||||
34704.W2008 | 100 | M20 | 288.5 | 38.5 | 28 | 250 | 69 | 20 | 1500 | 924 | |||||||||||||||||||
£ 35.60 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 d2 M20 h1 288.5 h2 38.5 h3 28 l1 250 l2 69 A/F 20 Load
max.
kgf 1500 Weight
g 924 | |||||||||||||||||||||||||||||
34704.W2405 | 100 | M24 | 188.5 | 38.5 | 28 | 150 | 69 | 24 | 1500 | 714 | |||||||||||||||||||
£ 34.68 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 100 d2 M24 h1 188.5 h2 38.5 h3 28 l1 150 l2 69 A/F 24 Load
max.
kgf 1500 Weight
g 714 | |||||||||||||||||||||||||||||
34704.W3003 | 100 | M30 | 289.5 | 39.5 | 28 | 250 | 69 | 30 | 1500 | 1593 | |||||||||||||||||||
£ 51.22 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 100 d2 M30 h1 289.5 h2 39.5 h3 28 l1 250 l2 69 A/F 30 Load
max.
kgf 1500 Weight
g 1593 |
Base material: galvanized steel (C40).
Full Steel base with vulcanized rubber.
Load values refer to static loads, located at half the screw height.
In conditions of vibrations or in presence of dynamic loads these values should be reduced.