Price & Availability | Article | d1 | d2 | h1 | h2 | h3 | l1 | A/F | Load max. kgf | ||||||||||||||||||
34705.W1201 | 50 | M12 | 81 | 31 | 19 | 50 | 14 | 1500 | |||||||||||||||||||
£ 15.12 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 50 d2 M12 h1 81 h2 31 h3 19 l1 50 A/F 14 Load
max.
kgf 1500 | |||||||||||||||||||||||||||
34705.W1203 | 50 | M12 | 131 | 31 | 19 | 100 | 14 | 1500 | |||||||||||||||||||
£ 16.09 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 50 d2 M12 h1 131 h2 31 h3 19 l1 100 A/F 14 Load
max.
kgf 1500 | |||||||||||||||||||||||||||
34705.W1403 | 50 | M14 | 131 | 31 | 19 | 100 | 14 | 1500 | |||||||||||||||||||
£ 16.09 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 50 d2 M14 h1 131 h2 31 h3 19 l1 100 A/F 14 Load
max.
kgf 1500 | |||||||||||||||||||||||||||
34705.W1409 | 65 | M14 | 183 | 33 | 20 | 150 | 16 | 2000 | |||||||||||||||||||
£ 20.63 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 65 d2 M14 h1 183 h2 33 h3 20 l1 150 A/F 16 Load
max.
kgf 2000 | |||||||||||||||||||||||||||
34705.W1600 | 65 | M16 | 83 | 33 | 20 | 50 | 16 | 2000 | |||||||||||||||||||
£ 18.36 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1 65 d2 M16 h1 83 h2 33 h3 20 l1 50 A/F 16 Load
max.
kgf 2000 | |||||||||||||||||||||||||||
34705.W1603 | 65 | M16 | 158 | 33 | 20 | 125 | 16 | 2000 | |||||||||||||||||||
£ 20.00 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 d2 M16 h1 158 h2 33 h3 20 l1 125 A/F 16 Load
max.
kgf 2000 | |||||||||||||||||||||||||||
34705.W1605 | 65 | M16 | 208 | 33 | 20 | 175 | 16 | 2000 | |||||||||||||||||||
£ 21.16 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 65 d2 M16 h1 208 h2 33 h3 20 l1 175 A/F 16 Load
max.
kgf 2000 | |||||||||||||||||||||||||||
34705.W1608 | 80 | M16 | 136 | 36 | 23 | 100 | 16 | 3000 | |||||||||||||||||||
£ 28.45 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 80 d2 M16 h1 136 h2 36 h3 23 l1 100 A/F 16 Load
max.
kgf 3000 | |||||||||||||||||||||||||||
34705.W1610 | 80 | M16 | 186 | 36 | 23 | 150 | 16 | 3000 | |||||||||||||||||||
£ 29.56 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1 80 d2 M16 h1 186 h2 36 h3 23 l1 150 A/F 16 Load
max.
kgf 3000 | |||||||||||||||||||||||||||
34705.W1612 | 80 | M16 | 236 | 36 | 23 | 200 | 16 | 3000 | |||||||||||||||||||
£ 30.69 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1 80 d2 M16 h1 236 h2 36 h3 23 l1 200 A/F 16 Load
max.
kgf 3000 | |||||||||||||||||||||||||||
34705.W2000 | 80 | M20 | 114 | 39 | 23 | 75 | 17 | 3000 | |||||||||||||||||||
£ 28.45 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 80 d2 M20 h1 114 h2 39 h3 23 l1 75 A/F 17 Load
max.
kgf 3000 | |||||||||||||||||||||||||||
34705.W2004 | 80 | M20 | 214 | 39 | 23 | 175 | 17 | 3000 | |||||||||||||||||||
£ 31.67 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 80 d2 M20 h1 214 h2 39 h3 23 l1 175 A/F 17 Load
max.
kgf 3000 | |||||||||||||||||||||||||||
34705.W2005 | 80 | M20 | 239 | 39 | 23 | 200 | 17 | 3000 | |||||||||||||||||||
£ 32.54 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 80 d2 M20 h1 239 h2 39 h3 23 l1 200 A/F 17 Load
max.
kgf 3000 | |||||||||||||||||||||||||||
34705.W2006 | 80 | M20 | 264 | 39 | 23 | 225 | 17 | 3000 | |||||||||||||||||||
£ 33.49 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 80 d2 M20 h1 264 h2 39 h3 23 l1 225 A/F 17 Load
max.
kgf 3000 | |||||||||||||||||||||||||||
34705.W1613 | 100 | M16 | 96 | 46 | 23 | 50 | 20 | 3500 | |||||||||||||||||||
£ 41.71 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1 100 d2 M16 h1 96 h2 46 h3 23 l1 50 A/F 20 Load
max.
kgf 3500 | |||||||||||||||||||||||||||
34705.W2007 | 100 | M20 | 121 | 46 | 23 | 75 | 20 | 4500 | |||||||||||||||||||
£ 42.52 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1 100 d2 M20 h1 121 h2 46 h3 23 l1 75 A/F 20 Load
max.
kgf 4500 | |||||||||||||||||||||||||||
34705.W2008 | 100 | M20 | 146 | 46 | 23 | 100 | 20 | 4500 | |||||||||||||||||||
£ 43.50 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
d1 100 d2 M20 h1 146 h2 46 h3 23 l1 100 A/F 20 Load
max.
kgf 4500 | |||||||||||||||||||||||||||
34705.W2010 | 100 | M20 | 196 | 46 | 23 | 150 | 20 | 4500 | |||||||||||||||||||
£ 45.61 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 100 d2 M20 h1 196 h2 46 h3 23 l1 150 A/F 20 Load
max.
kgf 4500 | |||||||||||||||||||||||||||
34705.W2014 | 100 | M20 | 296 | 46 | 23 | 250 | 20 | 4500 | |||||||||||||||||||
£ 51.99 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 100 d2 M20 h1 296 h2 46 h3 23 l1 250 A/F 20 Load
max.
kgf 4500 | |||||||||||||||||||||||||||
34705.W2401 | 100 | M24 | 147 | 47 | 23 | 100 | 20 | 5500 | |||||||||||||||||||
£ 43.50 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1 100 d2 M24 h1 147 h2 47 h3 23 l1 100 A/F 20 Load
max.
kgf 5500 | |||||||||||||||||||||||||||
34705.W2405 | 100 | M24 | 247 | 47 | 23 | 200 | 20 | 5500 | |||||||||||||||||||
£ 47.88 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 100 d2 M24 h1 247 h2 47 h3 23 l1 200 A/F 20 Load
max.
kgf 5500 | |||||||||||||||||||||||||||
34705.W1622 | 120 | M16 | 149 | 49 | 26 | 100 | 20 | 3500 | |||||||||||||||||||
£ 55.33 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 120 d2 M16 h1 149 h2 49 h3 26 l1 100 A/F 20 Load
max.
kgf 3500 | |||||||||||||||||||||||||||
34705.W2415 | 120 | M24 | 300 | 50 | 26 | 250 | 20 | 5500 | |||||||||||||||||||
£ 62.18 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 120 d2 M24 h1 300 h2 50 h3 26 l1 250 A/F 20 Load
max.
kgf 5500 | |||||||||||||||||||||||||||
34705.W3006 | 120 | M30 | 300 | 50 | 26 | 250 | 26 | 6500 | |||||||||||||||||||
£ 64.74 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 d2 M30 h1 300 h2 50 h3 26 l1 250 A/F 26 Load
max.
kgf 6500 |
Steel (C40), powder coated (RAL 1007), with rubber pad (70 shore A).
Load values refer to static loads, located at half the screw height.