Standard Machine Mounts
Price & Availability | Article | d1 | h1 | d2 | l1 | Load range kgf | ||||||||||||||||||
34900.W0048 | 48 | 23 | M 8 | 40 | 0-80 | |||||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 48 h1 23 d2 M 8 l1 40 Load range
kgf 0-80 | ||||||||||||||||||||||||
34900.W0090 | 90 | 33 | M12 | 90 | 120-300 | |||||||||||||||||||
£ 18.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 90 h1 33 d2 M12 l1 90 Load range
kgf 120-300 | ||||||||||||||||||||||||
34900.W0105 | 105 | 38 | M16 | 110 | 250-500 | |||||||||||||||||||
£ 22.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 105 h1 38 d2 M16 l1 110 Load range
kgf 250-500 | ||||||||||||||||||||||||
34900.W0125 | 125 | 45 | M16 | 110 | 400-800 | |||||||||||||||||||
£ 27.15 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
d1 125 h1 45 d2 M16 l1 110 Load range
kgf 400-800 | ||||||||||||||||||||||||
34900.W0150 | 150 | 55 | M16 | 110 | 600-1000 | |||||||||||||||||||
£ 41.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 150 h1 55 d2 M16 l1 110 Load range
kgf 600-1000 |
Steel body with silver zinc plated thread. Synthetic rubber pad (65-70 Shore A) with anti-slide cavity.
Suitable for machinery with low frequency vibrations and for irregular floors.