Precision Adjuster
standard
Units | Price/unit after discount | Applied Discount |
1-4 | £ 60.37 | 0% |
5-9 | £ 54.33 | 10% |
10-19 | £ 51.31 | 15% |
20-49 | £ 45.28 | 25% |
50+ | £ 39.24 | 35% |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt. Designed for applications with limited space. Height adjustment is between 4 and 10mm.