Price & Availability | Article | Material | For bolt | h1 min. | h2 max. | d1 | d2 | d3 | α app. ° | Load with bolt max. kN | Load w/o bolt max. kN | ||||||||||||||||||
62042.W0050 | Steel | M 6 | 37 | 32 | 32 | 6.6 | M20x1,0 | 4° | 55.70 | 65.00 | |||||||||||||||||||
£ 99.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 h1
min. 37 h2
max. 32 d1 32 d2 6.6 d3 M20x1,0 α app.
° 4° Load with bolt
max.
kN 55.70 Load w/o bolt
max.
kN 65.00 | |||||||||||||||||||||||||||||
62042.W0091 | Steel | M20 | 62 | 53 | 58 | 22.0 | M40x1,5 | 4° | 90.00 | 210.00 | |||||||||||||||||||
£ 129.13 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M20 h1
min. 62 h2
max. 53 d1 58 d2 22.0 d3 M40x1,5 α app.
° 4° Load with bolt
max.
kN 90.00 Load w/o bolt
max.
kN 210.00 | |||||||||||||||||||||||||||||
62042.W0092 | Steel | M24 | 62 | 53 | 58 | 26.0 | M40x1,5 | 4° | 37.00 | 210.00 | |||||||||||||||||||
£ 129.13 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M24 h1
min. 62 h2
max. 53 d1 58 d2 26.0 d3 M40x1,5 α app.
° 4° Load with bolt
max.
kN 37.00 Load w/o bolt
max.
kN 210.00 | |||||||||||||||||||||||||||||
62042.W0550 | Stainless Steel | M 6 | 37 | 32 | 32 | 6.6 | M20x1,0 | 4° | 36.56 | 43.40 | |||||||||||||||||||
£ 94.21 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M 6 h1
min. 37 h2
max. 32 d1 32 d2 6.6 d3 M20x1,0 α app.
° 4° Load with bolt
max.
kN 36.56 Load w/o bolt
max.
kN 43.40 | |||||||||||||||||||||||||||||
62042.W0571 | Stainless Steel | M12 | 48 | 41 | 45 | 13.5 | M30x1,5 | 4° | 54.82 | 84.00 | |||||||||||||||||||
£ 155.75 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel For bolt M12 h1
min. 48 h2
max. 41 d1 45 d2 13.5 d3 M30x1,5 α app.
° 4° Load with bolt
max.
kN 54.82 Load w/o bolt
max.
kN 84.00 | |||||||||||||||||||||||||||||
62042.W0601 | Stainless Steel | M24 | 71 | 61 | 70 | 33.0 | M50x1,5 | 4° | 97.30 | 225.00 | |||||||||||||||||||
£ 442.74 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Material Stainless Steel For bolt M24 h1
min. 71 h2
max. 61 d1 70 d2 33.0 d3 M50x1,5 α app.
° 4° Load with bolt
max.
kN 97.30 Load w/o bolt
max.
kN 225.00 |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
The application of the ball head precision adjuster with lock nut facilitates precise adjustment of non-parallel surfaces with a maximum adjustment angle of symbola/symbol 4°. The lock nut included enables the adjuster to be secured in a present position. The static net load is calculable after subtracting the pre-load (bolt strength class 8.8) from the total load.
The lock nut included enables the adjuster to be secured in a preset position.