Price & Availability | Article | Load max. tons (t) | d1 tol. 6g (tol. 2A) | l1 | h1 | w1 | d2 | h2 | h3 | h4 | h5 & w4 | w2 | w3 | A/F1 | A/F2 | Safety factor | Torque to Nm (ft·lb) | Weight kg | ||||||||||||||||||
63150.W0008 | 0.40 | M 8x 1,25 | 14 | 33 | 58 | 30 | 9.5 | 56 | 41 | 18 | 25 | 10 | 8 | 16 | 5 | 6 | 0.4 | |||||||||||||||||||
£ 152.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 0.40 d1
tol. 6g (tol. 2A) M 8x 1,25 l1 14 h1 33 w1 58 d2 30 h2 9.5 h3 56 h4 41 h5 & w4 18 w2 25 w3 10 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) 6 Weight
kg 0.4 | ||||||||||||||||||||||||||||||||||||
63150.W0012 | 1.05 | M12x1,75 | 21 | 33 | 58 | 30 | 9.5 | 56 | 41 | 18 | 25 | 10 | 8 | 16 | 5 | 15 | 0.4 | |||||||||||||||||||
£ 157.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 1.05 d1
tol. 6g (tol. 2A) M12x1,75 l1 21 h1 33 w1 58 d2 30 h2 9.5 h3 56 h4 41 h5 & w4 18 w2 25 w3 10 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) 15 Weight
kg 0.4 | ||||||||||||||||||||||||||||||||||||
63150.W0014 | 1.40 | M14x2,00 | 23 | 45 | 79 | 45 | 13.0 | 81 | 56 | 24 | 37 | 14 | 8 | 20 | 5 | 30 | 1.1 | |||||||||||||||||||
£ 176.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 1.40 d1
tol. 6g (tol. 2A) M14x2,00 l1 23 h1 45 w1 79 d2 45 h2 13.0 h3 81 h4 56 h5 & w4 24 w2 37 w3 14 A/F1 8 A/F2 20 Safety factor 5 Torque to
Nm (ft·lb) 30 Weight
kg 1.1 | ||||||||||||||||||||||||||||||||||||
63150.W0016 | 2.00 | M16x2,00 | 27 | 45 | 79 | 45 | 13.0 | 81 | 56 | 24 | 37 | 14 | 8 | 20 | 5 | 50 | 1.2 | |||||||||||||||||||
£ 176.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 2.00 d1
tol. 6g (tol. 2A) M16x2,00 l1 27 h1 45 w1 79 d2 45 h2 13.0 h3 81 h4 56 h5 & w4 24 w2 37 w3 14 A/F1 8 A/F2 20 Safety factor 5 Torque to
Nm (ft·lb) 50 Weight
kg 1.2 | ||||||||||||||||||||||||||||||||||||
63150.W0020 | 2.50 | M20x2,50 | 30 | 45 | 79 | 45 | 13.0 | 81 | 56 | 24 | 37 | 14 | 8 | 20 | 5 | 100 | 1.2 | |||||||||||||||||||
£ 197.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 2.50 d1
tol. 6g (tol. 2A) M20x2,50 l1 30 h1 45 w1 79 d2 45 h2 13.0 h3 81 h4 56 h5 & w4 24 w2 37 w3 14 A/F1 8 A/F2 20 Safety factor 5 Torque to
Nm (ft·lb) 100 Weight
kg 1.2 | ||||||||||||||||||||||||||||||||||||
63150.W0022 | 3.00 | M22x2,50 | 33 | 62 | 106 | 60 | 19.0 | 105 | 80 | 45 | 45 | 20 | 14 | 24 | 5 | 120 | 2.8 | |||||||||||||||||||
£ 24,568.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 3.00 d1
tol. 6g (tol. 2A) M22x2,50 l1 33 h1 62 w1 106 d2 60 h2 19.0 h3 105 h4 80 h5 & w4 45 w2 45 w3 20 A/F1 14 A/F2 24 Safety factor 5 Torque to
Nm (ft·lb) 120 Weight
kg 2.8 | ||||||||||||||||||||||||||||||||||||
63150.W0027 | 5.00 | M27x3,00 | 36 | 62 | 106 | 60 | 19.0 | 105 | 80 | 45 | 45 | 20 | 14 | 24 | 5 | 200 | 2.9 | |||||||||||||||||||
£ 28,634.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 5.00 d1
tol. 6g (tol. 2A) M27x3,00 l1 36 h1 62 w1 106 d2 60 h2 19.0 h3 105 h4 80 h5 & w4 45 w2 45 w3 20 A/F1 14 A/F2 24 Safety factor 5 Torque to
Nm (ft·lb) 200 Weight
kg 2.9 | ||||||||||||||||||||||||||||||||||||
63150.W0030 | 6.30 | M30x3,50 | 45 | 62 | 106 | 60 | 19.0 | 105 | 80 | 45 | 45 | 20 | 14 | 24 | 5 | 250 | 3.0 | |||||||||||||||||||
£ 25,635.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 6.30 d1
tol. 6g (tol. 2A) M30x3,50 l1 45 h1 62 w1 106 d2 60 h2 19.0 h3 105 h4 80 h5 & w4 45 w2 45 w3 20 A/F1 14 A/F2 24 Safety factor 5 Torque to
Nm (ft·lb) 250 Weight
kg 3.0 | ||||||||||||||||||||||||||||||||||||
63150.W0036 | 10.00 | M36x4,00 | 54 | 81 | 148 | 80 | 26.5 | 140 | 111 | 54 | 71 | 30 | 19 | 30 | 5 | 320 | 7.6 | |||||||||||||||||||
£ 53,732.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 10.00 d1
tol. 6g (tol. 2A) M36x4,00 l1 54 h1 81 w1 148 d2 80 h2 26.5 h3 140 h4 111 h5 & w4 54 w2 71 w3 30 A/F1 19 A/F2 30 Safety factor 5 Torque to
Nm (ft·lb) 320 Weight
kg 7.6 | ||||||||||||||||||||||||||||||||||||
63150.W0042 | 12.50 | M42x4,50 | 63 | 84 | 148 | 80 | 26.5 | 146 | 111 | 58 | 71 | 30 | 19 | 30 | 5 | 400 | 7.8 | |||||||||||||||||||
£ 63,099.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 12.50 d1
tol. 6g (tol. 2A) M42x4,50 l1 63 h1 84 w1 148 d2 80 h2 26.5 h3 146 h4 111 h5 & w4 58 w2 71 w3 30 A/F1 19 A/F2 30 Safety factor 5 Torque to
Nm (ft·lb) 400 Weight
kg 7.8 | ||||||||||||||||||||||||||||||||||||
63150.W0048 | 20.00 | M48x5,00 | 68 | 100 | 180 | 110 | 33.0 | 178 | 135 | 69 | 90 | 42 | 19 | 30 | 4 | 600 | 17.5 | |||||||||||||||||||
£ 1,239.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 20.00 d1
tol. 6g (tol. 2A) M48x5,00 l1 68 h1 100 w1 180 d2 110 h2 33.0 h3 178 h4 135 h5 & w4 69 w2 90 w3 42 A/F1 19 A/F2 30 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 17.5 | ||||||||||||||||||||||||||||||||||||
63150.W0056 | 22.00 | M56x5,50 | 78 | 104 | 190 | 110 | 33.0 | 184 | 135 | 73 | 90 | 42 | 19 | 30 | 4 | 600 | 18.0 | |||||||||||||||||||
£ 1,309.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 22.00 d1
tol. 6g (tol. 2A) M56x5,50 l1 78 h1 104 w1 190 d2 110 h2 33.0 h3 184 h4 135 h5 & w4 73 w2 90 w3 42 A/F1 19 A/F2 30 Safety factor 4 Torque to
Nm (ft·lb) 600 Weight
kg 18.0 | ||||||||||||||||||||||||||||||||||||
63150.W0231 | (1.000) | (UNC 5/16"-18) | 15 | 33 | 58 | 30 | 9.5 | 56 | 41 | 18 | 25 | 10 | 8 | 16 | 5 | (7) | 0.4 | |||||||||||||||||||
£ 147.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (1.000) d1
tol. 6g (tol. 2A) (UNC 5/16"-18) l1 15 h1 33 w1 58 d2 30 h2 9.5 h3 56 h4 41 h5 & w4 18 w2 25 w3 10 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) (7) Weight
kg 0.4 | ||||||||||||||||||||||||||||||||||||
63150.W0250 | (2.400) | (UNC 1/2"-13) | 21 | 33 | 58 | 30 | 9.5 | 56 | 41 | 18 | 25 | 10 | 8 | 16 | 5 | (12) | 0.4 | |||||||||||||||||||
£ 182.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (2.400) d1
tol. 6g (tol. 2A) (UNC 1/2"-13) l1 21 h1 33 w1 58 d2 30 h2 9.5 h3 56 h4 41 h5 & w4 18 w2 25 w3 10 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) (12) Weight
kg 0.4 | ||||||||||||||||||||||||||||||||||||
63150.W0275 | (5.250) | (UNC 3/4"-10) | 30 | 45 | 79 | 45 | 13.0 | 81 | 56 | 24 | 37 | 14 | 8 | 20 | 5 | (80) | 1.2 | |||||||||||||||||||
£ 200.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Load
max.
tons (t) (5.250) d1
tol. 6g (tol. 2A) (UNC 3/4"-10) l1 30 h1 45 w1 79 d2 45 h2 13.0 h3 81 h4 56 h5 & w4 24 w2 37 w3 14 A/F1 8 A/F2 20 Safety factor 5 Torque to
Nm (ft·lb) (80) Weight
kg 1.2 | ||||||||||||||||||||||||||||||||||||
63150.W0300 | (10.000) | (UNC 1"-8) | 36 | 62 | 106 | 60 | 19.0 | 84 | 80 | 41 | 45 | 20 | 14 | 24 | 5 | (125) | 2.8 | |||||||||||||||||||
£ 261.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (10.000) d1
tol. 6g (tol. 2A) (UNC 1"-8) l1 36 h1 62 w1 106 d2 60 h2 19.0 h3 84 h4 80 h5 & w4 41 w2 45 w3 20 A/F1 14 A/F2 24 Safety factor 5 Torque to
Nm (ft·lb) (125) Weight
kg 2.8 | ||||||||||||||||||||||||||||||||||||
63150.W0350 | (20.000) | (UNC 1 1/2"-6) | 61 | 84 | 148 | 80 | 26.5 | 146 | 111 | 54 | 71 | 30 | 19 | 30 | 5 | (240) | 7.7 | |||||||||||||||||||
£ 71,761.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (20.000) d1
tol. 6g (tol. 2A) (UNC 1 1/2"-6) l1 61 h1 84 w1 148 d2 80 h2 26.5 h3 146 h4 111 h5 & w4 54 w2 71 w3 30 A/F1 19 A/F2 30 Safety factor 5 Torque to
Nm (ft·lb) (240) Weight
kg 7.7 |
High tensile steel, strength class >8.
Supplied with CE certificate.
Three articulations.
Very low overhang for improved safety.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Longer or shorter thread lengths can be supplied but please consult our technical department for this information if required.
Please refer to our technical information pages when specifying and/or using.
Tighten by hex. key or spanner.
The thread diameter and depth must be appropriate to the material into which it will be installed:
Steel (min. ST37) - 1 x thread dia.
Cast iron - 1.25 x thread dia.
Aluminium - 2 x thread dia.
Other light metals - 2.5 x thread dia.
Tolerance of female thread to be 6H (metric) or UNC-2B (inch).
Supplied with certificate and operating instructions..