| Price & Availability | Article | For pin length | d1 tol. H11 | d2 | d3 -0.2 | d4 +0.3 | l2 | l3 | A/F | x max. | F1 kN | F2 kN | F3 kN | Starting torque max. Nm | For lifting pin 33400/33420 | Weight g | ||||||||||||||||||
| 33440.W0900 | 10 | 8 | M16x1,5 | 24 | 9.8 | 27.5 | 20 | 19 | 1.5 | 1.5 | 1.2 | 0.5 | 90 | .W0601/.W0701 | 32 | |||||||||||||||||||
£ 48.75 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 10 d1
tol. H11 8 d2 M16x1,5 d3
-0.2 24 d4
+0.3 9.8 l2 27.5 l3 20 A/F 19 x
max. 1.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 Starting torque
max.
Nm 90 For lifting pin 33400/33420 .W0601/.W0701 Weight
g 32 | ||||||||||||||||||||||||||||||||||
| 33440.W0902 | 15 | 8 | M16x1,5 | 24 | 9.8 | 27.5 | 20 | 19 | 1.5 | 1.5 | 1.2 | 0.5 | 90 | .W0602/.W0702 | 33 | |||||||||||||||||||
£ 50.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 15 d1
tol. H11 8 d2 M16x1,5 d3
-0.2 24 d4
+0.3 9.8 l2 27.5 l3 20 A/F 19 x
max. 1.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 Starting torque
max.
Nm 90 For lifting pin 33400/33420 .W0602/.W0702 Weight
g 33 | ||||||||||||||||||||||||||||||||||
| 33440.W0904 | 25 | 8 | M16 | 24 | 9.8 | 37.5 | 25 | 19 | 1.5 | 1.5 | 1.2 | 0.5 | 75 | .W0604/.W0704 | 46 | |||||||||||||||||||
£ 55.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 25 d1
tol. H11 8 d2 M16 d3
-0.2 24 d4
+0.3 9.8 l2 37.5 l3 25 A/F 19 x
max. 1.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 Starting torque
max.
Nm 75 For lifting pin 33400/33420 .W0604/.W0704 Weight
g 46 | ||||||||||||||||||||||||||||||||||
| 33440.W0906 | 35 | 8 | M16 | 24 | 9.8 | 47.5 | 35 | 19 | 1.5 | 1.5 | 1.2 | 0.5 | 75 | .W0606/.W0706 | 55 | |||||||||||||||||||
£ 58.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 35 d1
tol. H11 8 d2 M16 d3
-0.2 24 d4
+0.3 9.8 l2 47.5 l3 35 A/F 19 x
max. 1.5 F1
kN 1.5 F2
kN 1.2 F3
kN 0.5 Starting torque
max.
Nm 75 For lifting pin 33400/33420 .W0606/.W0706 Weight
g 55 | ||||||||||||||||||||||||||||||||||
| 33440.W0910 | 15 | 10 | M20x1,5 | 28 | 12.2 | 35.5 | 24 | 24 | 1.0 | 2.7 | 2.4 | 2.1 | 145 | .W0621/.W0721 | 70 | |||||||||||||||||||
£ 56.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 15 d1
tol. H11 10 d2 M20x1,5 d3
-0.2 28 d4
+0.3 12.2 l2 35.5 l3 24 A/F 24 x
max. 1.0 F1
kN 2.7 F2
kN 2.4 F3
kN 2.1 Starting torque
max.
Nm 145 For lifting pin 33400/33420 .W0621/.W0721 Weight
g 70 | ||||||||||||||||||||||||||||||||||
| 33440.W0912 | 25 | 10 | M20x1,5 | 28 | 12.2 | 35.5 | 24 | 24 | 1.0 | 2.7 | 2.4 | 2.1 | 145 | .W0623/.W0723 | 73 | |||||||||||||||||||
£ 57.28 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 25 d1
tol. H11 10 d2 M20x1,5 d3
-0.2 28 d4
+0.3 12.2 l2 35.5 l3 24 A/F 24 x
max. 1.0 F1
kN 2.7 F2
kN 2.4 F3
kN 2.1 Starting torque
max.
Nm 145 For lifting pin 33400/33420 .W0623/.W0723 Weight
g 73 | ||||||||||||||||||||||||||||||||||
| 33440.W0914 | 35 | 10 | M20 | 28 | 12.2 | 46.0 | 29 | 24 | 1.0 | 2.7 | 2.4 | 2.1 | 130 | .W0625/.W0725 | 93 | |||||||||||||||||||
£ 60.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 35 d1
tol. H11 10 d2 M20 d3
-0.2 28 d4
+0.3 12.2 l2 46.0 l3 29 A/F 24 x
max. 1.0 F1
kN 2.7 F2
kN 2.4 F3
kN 2.1 Starting torque
max.
Nm 130 For lifting pin 33400/33420 .W0625/.W0725 Weight
g 93 | ||||||||||||||||||||||||||||||||||
| 33440.W0916 | 50 | 10 | M20 | 28 | 12.2 | 65.0 | 49 | 24 | 1.0 | 2.7 | 2.4 | 2.1 | 130 | .W0627/.W0727 | 117 | |||||||||||||||||||
£ 66.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 50 d1
tol. H11 10 d2 M20 d3
-0.2 28 d4
+0.3 12.2 l2 65.0 l3 49 A/F 24 x
max. 1.0 F1
kN 2.7 F2
kN 2.4 F3
kN 2.1 Starting torque
max.
Nm 130 For lifting pin 33400/33420 .W0627/.W0727 Weight
g 117 | ||||||||||||||||||||||||||||||||||
| 33440.W0920 | 15 | 12 | M24x1,5 | 32 | 14.7 | 35.5 | 24 | 27 | 1.0 | 3.5 | 3.2 | 2.8 | 220 | .W0631/.W0731 | 94 | |||||||||||||||||||
£ 61.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 15 d1
tol. H11 12 d2 M24x1,5 d3
-0.2 32 d4
+0.3 14.7 l2 35.5 l3 24 A/F 27 x
max. 1.0 F1
kN 3.5 F2
kN 3.2 F3
kN 2.8 Starting torque
max.
Nm 220 For lifting pin 33400/33420 .W0631/.W0731 Weight
g 94 | ||||||||||||||||||||||||||||||||||
| 33440.W0922 | 25 | 12 | M24x1,5 | 32 | 14.7 | 36.5 | 24 | 27 | 1.0 | 3.5 | 3.2 | 2.8 | 220 | .W0633/.W0733 | 102 | |||||||||||||||||||
£ 63.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 25 d1
tol. H11 12 d2 M24x1,5 d3
-0.2 32 d4
+0.3 14.7 l2 36.5 l3 24 A/F 27 x
max. 1.0 F1
kN 3.5 F2
kN 3.2 F3
kN 2.8 Starting torque
max.
Nm 220 For lifting pin 33400/33420 .W0633/.W0733 Weight
g 102 | ||||||||||||||||||||||||||||||||||
| 33440.W0924 | 35 | 12 | M24 | 32 | 14.7 | 48.5 | 36 | 27 | 1.0 | 3.5 | 3.2 | 2.8 | 200 | .W0635/.W0735 | 119 | |||||||||||||||||||
£ 67.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 35 d1
tol. H11 12 d2 M24 d3
-0.2 32 d4
+0.3 14.7 l2 48.5 l3 36 A/F 27 x
max. 1.0 F1
kN 3.5 F2
kN 3.2 F3
kN 2.8 Starting torque
max.
Nm 200 For lifting pin 33400/33420 .W0635/.W0735 Weight
g 119 | ||||||||||||||||||||||||||||||||||
| 33440.W0926 | 50 | 12 | M24 | 32 | 14.7 | 72.5 | 60 | 27 | 1.0 | 3.5 | 3.2 | 2.8 | 200 | .W0637/.W0737 | 164 | |||||||||||||||||||
£ 75.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 50 d1
tol. H11 12 d2 M24 d3
-0.2 32 d4
+0.3 14.7 l2 72.5 l3 60 A/F 27 x
max. 1.0 F1
kN 3.5 F2
kN 3.2 F3
kN 2.8 Starting torque
max.
Nm 200 For lifting pin 33400/33420 .W0637/.W0737 Weight
g 164 | ||||||||||||||||||||||||||||||||||
| 33440.W0930 | 25 | 16 | M30x2,0 | 39 | 19.2 | 44.0 | 29 | 30 | 1.0 | 4.8 | 4.5 | 4.1 | 440 | .W0641/.W0741 | 163 | |||||||||||||||||||
£ 71.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 25 d1
tol. H11 16 d2 M30x2,0 d3
-0.2 39 d4
+0.3 19.2 l2 44.0 l3 29 A/F 30 x
max. 1.0 F1
kN 4.8 F2
kN 4.5 F3
kN 4.1 Starting torque
max.
Nm 440 For lifting pin 33400/33420 .W0641/.W0741 Weight
g 163 | ||||||||||||||||||||||||||||||||||
| 33440.W0934 | 50 | 16 | M30 | 39 | 19.2 | 66.0 | 44 | 30 | 1.0 | 4.8 | 4.5 | 4.1 | 400 | .W0643/.W0743 | 236 | |||||||||||||||||||
£ 82.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 50 d1
tol. H11 16 d2 M30 d3
-0.2 39 d4
+0.3 19.2 l2 66.0 l3 44 A/F 30 x
max. 1.0 F1
kN 4.8 F2
kN 4.5 F3
kN 4.1 Starting torque
max.
Nm 400 For lifting pin 33400/33420 .W0643/.W0743 Weight
g 236 | ||||||||||||||||||||||||||||||||||
| 33440.W0936 | 75 | 16 | M30 | 39 | 19.2 | 96.0 | 74 | 30 | 1.0 | 4.8 | 4.5 | 4.1 | 400 | .W0645/.W0745 | 323 | |||||||||||||||||||
£ 104.30 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 75 d1
tol. H11 16 d2 M30 d3
-0.2 39 d4
+0.3 19.2 l2 96.0 l3 74 A/F 30 x
max. 1.0 F1
kN 4.8 F2
kN 4.5 F3
kN 4.1 Starting torque
max.
Nm 400 For lifting pin 33400/33420 .W0645/.W0745 Weight
g 323 | ||||||||||||||||||||||||||||||||||
| 33440.W0954 | 50 | 20 | M36x2,0 | 43 | 26.0 | 70.0 | 55 | 36 | 1.5 | 10.0 | 8.5 | 6.5 | 440 | .W0673/.W0773 | 366 | |||||||||||||||||||
£ 140.96 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 50 d1
tol. H11 20 d2 M36x2,0 d3
-0.2 43 d4
+0.3 26.0 l2 70.0 l3 55 A/F 36 x
max. 1.5 F1
kN 10.0 F2
kN 8.5 F3
kN 6.5 Starting torque
max.
Nm 440 For lifting pin 33400/33420 .W0673/.W0773 Weight
g 366 | ||||||||||||||||||||||||||||||||||
| 33440.W0956 | 75 | 20 | M36x2,0 | 43 | 26.0 | 95.0 | 80 | 36 | 1.5 | 10.0 | 8.5 | 6.5 | 440 | .W0673/.W0775 | 503 | |||||||||||||||||||
£ 140.96 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin length 75 d1
tol. H11 20 d2 M36x2,0 d3
-0.2 43 d4
+0.3 26.0 l2 95.0 l3 80 A/F 36 x
max. 1.5 F1
kN 10.0 F2
kN 8.5 F3
kN 6.5 Starting torque
max.
Nm 440 For lifting pin 33400/33420 .W0673/.W0775 Weight
g 503 | ||||||||||||||||||||||||||||||||||
Body: stainless steel 1.4542 (AISI 630), precipitation hardened.
Locating bushes are used for quick and safe locating of lifting pins 33400 and 33420.
Provides easy and safe assembly, and can be incorporated into a variety of materials. Can be used in thin-walled parts and in blind holes.
Lifting forces f1 to f3, have a 5 fold in-built safety factor.
Due to the radius on the underside of the lifting face, please ensure xmin. is xmax. to avoid stress on pin when used as angle lift. See product table for details.