Locating Bushes - s/s
for lifting pins
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 114.38 | 0% |
| 5-9 | £ 108.66 | 5% |
| 10-19 | £ 102.94 | 10% |
| 20-49 | £ 97.22 | 15% |
| 50+ | £ 85.79 | 25% |
Body: stainless steel 1.4542 (AISI 630), precipitation hardened.
O-Ring: NBR rubber.
Spring: stainless steel.
Ideal for outdoor use as seal prevents ingress of liquid or dirt. Locating bushes are used for quick and safe locating of lifting pins 33400 and 33420.
Provides easy and safe assembly, and can be incorporated into a variety of materials. Can be used in thin-walled parts and in blind holes.
Installaton using:
33442 Instal tool for bushing
Lifting forces f1* f2* f3* have a 5 fold in-built safety factor.