| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 3.30 | 0% |
| 50-99 | £ 2.97 | 10% |
| 100-199 | £ 2.64 | 20% |
| 200-499 | £ 2.48 | 25% |
| 500-999 | £ 2.31 | 30% |
| 1000+ | £ 1.98 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1.5 is a fine pitch thread.
Male stud part is to DIN 71803 form C.
For sealing cap version, see .
Standard thread is right hand, (for left hand thread see 65502).
Thread is not full length. There is a min 1.5mm unthreaded shank.If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.