Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1-49 | £ 2.97 | 0% |
50-99 | £ 2.67 | 10% |
100-199 | £ 2.38 | 20% |
200-499 | £ 2.23 | 25% |
500-999 | £ 2.08 | 30% |
1000+ | £ 1.78 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1.5 is a fine pitch thread.