Steel Ball & Socket Joint
| Price & Availability | Article | Thread hand | d1 | l1 ±0.3 | d2 | d3 | d4 | h1 ±0.3 | Weight g | h2 ±0.3 | h3 max. | l2 min. | A/F tol. h14 | Extraction force min. kg | Static load max. kg | Dyn. load C max. kg | Force required for movement max. kg | |||||||||||||||||||||
| 65502.W0014 | Left | 19 | 45 | M14x1,5* | 22 | 30.0 | 28.0 | 220.9 | 22 | 10.8 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 19 l1
±0.3 45 d2 M14x1,5* d3 22 d4 30.0 h1
±0.3 28.0 Weight
g 220.9 h2
±0.3 22 h3
max. 10.8 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||||||||||
| 65502.W0016 | Left | 19 | 45 | M16 | 22 | 30.0 | 28.0 | 220.9 | 22 | 10.8 | 21.5 | 16 | 10 | 800 | 320 | 10 | ||||||||||||||||||||||
£ 16.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 19 l1
±0.3 45 d2 M16 d3 22 d4 30.0 h1
±0.3 28.0 Weight
g 220.9 h2
±0.3 22 h3
max. 10.8 l2
min. 21.5 A/F
tol. h14 16 Extraction force
min.
kg 10 Static load
max.
kg 800 Dyn. load C
max.
kg 320 Force required for movement
max.
kg 10 | ||||||||||||||||||||||||||||||||||||||
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1.5 is a fine pitch thread.