Steel Ball & Socket Joint
Price & Availability | Article | Thread hand | d1 | l1 ±0.3 | d2 | d3 ±0.5 | d4 ±0.5 | d5 ±0.5 | |||||||||||||||||||||
65510.W0005 | Left | 8 | 22 | M5 | 8 | 12.8 | 8 | ||||||||||||||||||||||
£ 2.88 per unit (click for quantity discounts) Ready to despatch 124 Need more? Please call us.
Thread hand Left d1 8 l1
±0.3 22 d2 M5 d3
±0.5 8 d4
±0.5 12.8 d5
±0.5 8 | |||||||||||||||||||||||||||||
65510.W0006 | Left | 10 | 25 | M6 | 10 | 14.8 | 10 | ||||||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
Thread hand Left d1 10 l1
±0.3 25 d2 M6 d3
±0.5 10 d4
±0.5 14.8 d5
±0.5 10 | |||||||||||||||||||||||||||||
65510.W0008 | Left | 13 | 30 | M8 | 13 | 19.3 | 13 | ||||||||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Thread hand Left d1 13 l1
±0.3 30 d2 M8 d3
±0.5 13 d4
±0.5 19.3 d5
±0.5 13 | |||||||||||||||||||||||||||||
65510.W0010 | Left | 16 | 35 | M10 | 16 | 24.0 | 16 | ||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 414 Need more? Please call us.
Thread hand Left d1 16 l1
±0.3 35 d2 M10 d3
±0.5 16 d4
±0.5 24.0 d5
±0.5 16 | |||||||||||||||||||||||||||||
65510.W0012 | Left | 16 | 35 | M12 | 16 | 24.0 | 16 | ||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 115 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 16 l1
±0.3 35 d2 M12 d3
±0.5 16 d4
±0.5 24.0 d5
±0.5 16 |
Price & Availability | Article | Weight g | h1 ±0.3 | h2 ±0.3 | h3 | h4 max. | l2 min. | A/F1 | A/F2 | Extraction force min. kg | Static load max. kg | Dyn. load C max. kg | Force required for movement max. kg | |||||||||||||||||||||
65510.W0005 | 15.2 | 10.0 | 9 | 0.65 | 4.0 | 10.2 | 7 | - | 3 | 50 | 20 | 3 | ||||||||||||||||||||||
£ 2.88 per unit (click for quantity discounts) Ready to despatch 124 Need more? Please call us.
Weight
g 15.2 h1
±0.3 10.0 h2
±0.3 9 h3 0.65 h4
max. 4.0 l2
min. 10.2 A/F1 7 A/F2 - Extraction force
min.
kg 3 Static load
max.
kg 50 Dyn. load C
max.
kg 20 Force required for movement
max.
kg 3 | ||||||||||||||||||||||||||||||||||
65510.W0006 | 25.2 | 12.5 | 11 | 0.70 | 4.0 | 11.5 | 8 | - | 4 | 100 | 40 | 4 | ||||||||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
Weight
g 25.2 h1
±0.3 12.5 h2
±0.3 11 h3 0.70 h4
max. 4.0 l2
min. 11.5 A/F1 8 A/F2 - Extraction force
min.
kg 4 Static load
max.
kg 100 Dyn. load C
max.
kg 40 Force required for movement
max.
kg 4 | ||||||||||||||||||||||||||||||||||
65510.W0008 | 53.1 | 16.5 | 13 | 1.15 | 5.3 | 14.0 | 11 | - | 6 | 200 | 80 | 6 | ||||||||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Weight
g 53.1 h1
±0.3 16.5 h2
±0.3 13 h3 1.15 h4
max. 5.3 l2
min. 14.0 A/F1 11 A/F2 - Extraction force
min.
kg 6 Static load
max.
kg 200 Dyn. load C
max.
kg 80 Force required for movement
max.
kg 6 | ||||||||||||||||||||||||||||||||||
65510.W0010 | 103.8 | 20.0 | 16 | 1.15 | 7.3 | 15.5 | 13 | - | 8 | 400 | 160 | 8 | ||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 414 Need more? Please call us.
Weight
g 103.8 h1
±0.3 20.0 h2
±0.3 16 h3 1.15 h4
max. 7.3 l2
min. 15.5 A/F1 13 A/F2 - Extraction force
min.
kg 8 Static load
max.
kg 400 Dyn. load C
max.
kg 160 Force required for movement
max.
kg 8 | ||||||||||||||||||||||||||||||||||
65510.W0012 | 103.8 | 20.0 | 16 | 1.15 | 7.3 | 15.5 | 13 | - | 8 | 400 | 160 | 8 | ||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 115 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 103.8 h1
±0.3 20.0 h2
±0.3 16 h3 1.15 h4
max. 7.3 l2
min. 15.5 A/F1 13 A/F2 - Extraction force
min.
kg 8 Static load
max.
kg 400 Dyn. load C
max.
kg 160 Force required for movement
max.
kg 8 |
Stud: carbon steel, sealing cap: neoprene.
Housing: steel (9sMnPb28), silver zinc plated.
To DIN 71802 form CS, supplied with hexagon nut.Safety ring aids the retention of the ball stud in the housing.*M14x1.5 is a fine pitch thread. Male stud part is to DIN 71803 form C.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.