Steel Male Clevis Joint
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 11.24 | 0% |
50-99 | £ 8.99 | 20% |
100-199 | £ 8.43 | 25% |
200-499 | £ 7.87 | 30% |
500-999 | £ 7.31 | 35% |
1000+ | £ 6.74 | 40% |
Steel (1.0718) silver zinc plated.
Similar to DIN 71 752/DIN ISO 8140/CETOP standard.
Standard thread is right hand, (for left hand, see 65641).
Other Tolerances: for r1, radius or 45° bevelling.