SLM Safety Fastener
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-999 | £ 0.17 | 0% |
| 1000-4999 | £ 0.15 | 10% |
| 5000-7499 | £ 0.14 | 20% |
| 7500+ | £ 0.13 | 25% |
Spring steel, silver zinc plated, hardened and annealed 1450 to 1600ºC N/mm².
Easily assembled and removed by hand without special tools, compatible with clevis pins.
Safety lip prevents accidental removal.
Assembly "rattle" is eliminated by the fasteners concave back holding the clevis pin under tension.