SLM Safety Fastener
Steel
Price & Availability | Article | d1 tol. h11 | d2 tol. h11 | h1 | h2 | l1 +0.1 | l2 | l3 | l4 | l5 | w1 | Axial thrust max. kN | Weight g | |||||||||||||||
65680.W0004 | 4 | 3.2 | 8.5 | 4.0 | 0.64 | 2.0 | 0.5 | 2.3 | 0.3 | 7 | 1.00 | 0.19 | ||||||||||||||||
£ 0.31 per unit (click for quantity discounts) Ready to despatch 10117 Need more? Please call us.
d1
tol. h11 4 d2
tol. h11 3.2 h1 8.5 h2 4.0 l1
+0.1 0.64 l2 2.0 l3 0.5 l4 2.3 l5 0.3 w1 7 Axial thrust
max.
kN 1.00 Weight
g 0.19 | ||||||||||||||||||||||||||||
65680.W0005 | 5 | 4.0 | 10.7 | 5.0 | 0.74 | 2.5 | 0.5 | 3.3 | 0.4 | 9 | 1.30 | 0.34 | ||||||||||||||||
£ 0.17 per unit (click for quantity discounts) Ready to despatch 1193 Need more? Please call us.
d1
tol. h11 5 d2
tol. h11 4.0 h1 10.7 h2 5.0 l1
+0.1 0.74 l2 2.5 l3 0.5 l4 3.3 l5 0.4 w1 9 Axial thrust
max.
kN 1.30 Weight
g 0.34 | ||||||||||||||||||||||||||||
65680.W0006 | 6 | 5.0 | 14.1 | 6.0 | 0.74 | 3.0 | 0.75 | 3.8 | 0.4 | 11 | 1.50 | 0.63 | ||||||||||||||||
£ 0.18 per unit (click for quantity discounts) Ready to despatch 734 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h11 6 d2
tol. h11 5.0 h1 14.1 h2 6.0 l1
+0.1 0.74 l2 3.0 l3 0.75 l4 3.8 l5 0.4 w1 11 Axial thrust
max.
kN 1.50 Weight
g 0.63 | ||||||||||||||||||||||||||||
65680.W0008 | 8 | 6.0 | 17.5 | 8.0 | 0.94 | 3.5 | 1.0 | 4.0 | 0.5 | 14 | 3.60 | 1.10 | ||||||||||||||||
£ 0.48 per unit (click for quantity discounts) Ready to despatch 665 Need more? Please call us.
d1
tol. h11 8 d2
tol. h11 6.0 h1 17.5 h2 8.0 l1
+0.1 0.94 l2 3.5 l3 1.0 l4 4.0 l5 0.5 w1 14 Axial thrust
max.
kN 3.60 Weight
g 1.10 | ||||||||||||||||||||||||||||
65680.W0010 | 10 | 8.0 | 22.1 | 10.0 | 1.05 | 4.5 | 1.0 | 5.0 | 0.5 | 18 | 6.40 | 2.11 | ||||||||||||||||
£ 0.31 per unit (click for quantity discounts) Ready to despatch 3009 Need more? Please call us.
d1
tol. h11 10 d2
tol. h11 8.0 h1 22.1 h2 10.0 l1
+0.1 1.05 l2 4.5 l3 1.0 l4 5.0 l5 0.5 w1 18 Axial thrust
max.
kN 6.40 Weight
g 2.11 | ||||||||||||||||||||||||||||
65680.W0012 | 12 | 9.0 | 26.0 | 12.0 | 1.15 | 5.0 | 1.25 | 5.0 | 0.5 | 22 | 9.60 | 2.80 | ||||||||||||||||
£ 0.46 per unit (click for quantity discounts) Ready to despatch 9340 Need more? Please call us.
d1
tol. h11 12 d2
tol. h11 9.0 h1 26.0 h2 12.0 l1
+0.1 1.15 l2 5.0 l3 1.25 l4 5.0 l5 0.5 w1 22 Axial thrust
max.
kN 9.60 Weight
g 2.80 | ||||||||||||||||||||||||||||
65680.W0014 | 14 | 10.0 | 30.0 | 13.5 | 1.25 | 5.5 | 1.5 | 6.0 | 0.6 | 25 | 11.32 | 4.74 | ||||||||||||||||
£ 0.49 per unit (click for quantity discounts) Ready to despatch 4352 Need more? Please call us.
d1
tol. h11 14 d2
tol. h11 10.0 h1 30.0 h2 13.5 l1
+0.1 1.25 l2 5.5 l3 1.5 l4 6.0 l5 0.6 w1 25 Axial thrust
max.
kN 11.32 Weight
g 4.74 | ||||||||||||||||||||||||||||
65680.W0016 | 16 | 12.0 | 34.0 | 16.0 | 1.35 | 6.0 | 1.5 | 6.0 | 0.6 | 28 | 13.50 | 5.63 | ||||||||||||||||
£ 0.66 per unit (click for quantity discounts) Ready to despatch 2773 Need more? Please call us.
d1
tol. h11 16 d2
tol. h11 12.0 h1 34.0 h2 16.0 l1
+0.1 1.35 l2 6.0 l3 1.5 l4 6.0 l5 0.6 w1 28 Axial thrust
max.
kN 13.50 Weight
g 5.63 |
Spring steel, silver zinc plated, hardened and annealed 1450 to 1600ºC N/mm².
Easily assembled and removed by hand without special tools, compatible with clevis pins.
Safety lip prevents accidental removal.
Assembly "rattle" is eliminated by the fasteners concave back holding the clevis pin under tension.