Price & Availability | Article | a ° | d1 tol. H7 | d2 | d3 | w1 | w2 | Admissible min. rpm | Static load C0 max. kN | Weight g | |||||||||||||||||||||
65976.W0005 | 13 | 5 | 16 | 7.7 | 8 | 6 | 600 | 12.5 | 8 | ||||||||||||||||||||||
£ 28.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 13 d1
tol. H7 5 d2 16 d3 7.7 w1 8 w2 6 Admissible
min.
rpm 600 Static load C0
max.
kN 12.5 Weight
g 8 | |||||||||||||||||||||||||||||||
65976.W0006 | 13 | 6 | 18 | 8.9 | 9 | 6.75 | 530 | 15.5 | 12 | ||||||||||||||||||||||
£ 30.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 13 d1
tol. H7 6 d2 18 d3 8.9 w1 9 w2 6.75 Admissible
min.
rpm 530 Static load C0
max.
kN 15.5 Weight
g 12 | |||||||||||||||||||||||||||||||
65976.W0016 | 15 | 16 | 38 | 19.3 | 21 | 15 | 230 | 88 | 115 | ||||||||||||||||||||||
£ 55.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 15 d1
tol. H7 16 d2 38 d3 19.3 w1 21 w2 15 Admissible
min.
rpm 230 Static load C0
max.
kN 88 Weight
g 115 |
Housing: stainless steel (1.4305) turned.
Bearing shell: special brass CuSn8 surface coated with a PTFE foil.
Ball: ball bearing steel 100Cr6 hardened, surface condition polished, hard chrome plated.
Upon request: stainless steel (1.4034) hardened, surface condition polished.
Stainless steel (1.4401) not hardened, surface condition polished.
Suitable for low speeds and high dynamic loads.
Maintenance free, series K similar to DIN 12240-1 (DIN 648)
Working range -50°C to +200°C
Recommended shaft tolerance: g6
External diameter of pivoting bearing: h6
Recommended housing tolerance: J7