Price & Availability | Article | Finish | d1 | d2 | l1 | l2 | l3 | A/F | M max. Nm | pn max. N/mm² | pw max. N/mm² | Ta max. Nm | Fa max. kN | Weight g | ||||||||||||||||||
38420.W0105 | With Lock Nut | 5 | 12 | 19 | 15 | 9 | 14 | 10.1 | 119 | 264 | 9.9 | 4.0 | 18 | |||||||||||||||||||
£ 32.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 5 d2 12 l1 19 l2 15 l3 9 A/F 14 M
max.
Nm 10.1 pn
max.
N/mm² 119 pw
max.
N/mm² 264 Ta
max.
Nm 9.9 Fa
max.
kN 4.0 Weight
g 18 | ||||||||||||||||||||||||||||||||
38420.W0106 | With Lock Nut | 6 | 12 | 19 | 15 | 9 | 14 | 12.1 | 119 | 220 | 9.9 | 4.0 | 17 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Finish With Lock Nut d1 6 d2 12 l1 19 l2 15 l3 9 A/F 14 M
max.
Nm 12.1 pn
max.
N/mm² 119 pw
max.
N/mm² 220 Ta
max.
Nm 9.9 Fa
max.
kN 4.0 Weight
g 17 | ||||||||||||||||||||||||||||||||
38420.W0108 | With Lock Nut | 8 | 14 | 22 | 17 | 11 | 16 | 23.4 | 121 | 179 | 16.9 | 5.8 | 23 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Finish With Lock Nut d1 8 d2 14 l1 22 l2 17 l3 11 A/F 16 M
max.
Nm 23.4 pn
max.
N/mm² 121 pw
max.
N/mm² 179 Ta
max.
Nm 16.9 Fa
max.
kN 5.8 Weight
g 23 | ||||||||||||||||||||||||||||||||
38420.W0109 | With Lock Nut | 9 | 18 | 24 | 19 | 12 | 22 | 43.7 | 127 | 245 | 34.9 | 9.7 | 47 | |||||||||||||||||||
£ 34.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 9 d2 18 l1 24 l2 19 l3 12 A/F 22 M
max.
Nm 43.7 pn
max.
N/mm² 127 pw
max.
N/mm² 245 Ta
max.
Nm 34.9 Fa
max.
kN 9.7 Weight
g 47 | ||||||||||||||||||||||||||||||||
38420.W0110 | With Lock Nut | 10 | 18 | 24 | 19 | 12 | 22 | 48.6 | 127 | 221 | 34.9 | 9.7 | 46 | |||||||||||||||||||
£ 35.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 10 d2 18 l1 24 l2 19 l3 12 A/F 22 M
max.
Nm 48.6 pn
max.
N/mm² 127 pw
max.
N/mm² 221 Ta
max.
Nm 34.9 Fa
max.
kN 9.7 Weight
g 46 | ||||||||||||||||||||||||||||||||
38420.W0111 | With Lock Nut | 11 | 20 | 24 | 19 | 12 | 22 | 59.9 | 128 | 225 | 43.8 | 10.9 | 47 | |||||||||||||||||||
£ 37.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 11 d2 20 l1 24 l2 19 l3 12 A/F 22 M
max.
Nm 59.9 pn
max.
N/mm² 128 pw
max.
N/mm² 225 Ta
max.
Nm 43.8 Fa
max.
kN 10.9 Weight
g 47 | ||||||||||||||||||||||||||||||||
38420.W0112 | With Lock Nut | 12 | 20 | 24 | 19 | 12 | 22 | 65.3 | 128 | 206 | 43.8 | 10.9 | 45 | |||||||||||||||||||
£ 38.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 12 d2 20 l1 24 l2 19 l3 12 A/F 22 M
max.
Nm 65.3 pn
max.
N/mm² 128 pw
max.
N/mm² 206 Ta
max.
Nm 43.8 Fa
max.
kN 10.9 Weight
g 45 | ||||||||||||||||||||||||||||||||
38420.W0114 | With Lock Nut | 14 | 24 | 28 | 22 | 15 | 27 | 93.0 | 107 | 178 | 65.0 | 13.3 | 78 | |||||||||||||||||||
£ 42.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 14 d2 24 l1 28 l2 22 l3 15 A/F 27 M
max.
Nm 93.0 pn
max.
N/mm² 107 pw
max.
N/mm² 178 Ta
max.
Nm 65.0 Fa
max.
kN 13.3 Weight
g 78 | ||||||||||||||||||||||||||||||||
38420.W0115 | With Lock Nut | 15 | 24 | 28 | 22 | 15 | 27 | 99.0 | 107 | 166 | 65.0 | 13.3 | 75 | |||||||||||||||||||
£ 42.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 15 d2 24 l1 28 l2 22 l3 15 A/F 27 M
max.
Nm 99.0 pn
max.
N/mm² 107 pw
max.
N/mm² 166 Ta
max.
Nm 65.0 Fa
max.
kN 13.3 Weight
g 75 | ||||||||||||||||||||||||||||||||
38420.W0116 | With Lock Nut | 16 | 24 | 28 | 22 | 15 | 27 | 106.0 | 107 | 156 | 65.0 | 13.3 | 70 | |||||||||||||||||||
£ 42.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 16 d2 24 l1 28 l2 22 l3 15 A/F 27 M
max.
Nm 106.0 pn
max.
N/mm² 107 pw
max.
N/mm² 156 Ta
max.
Nm 65.0 Fa
max.
kN 13.3 Weight
g 70 | ||||||||||||||||||||||||||||||||
38420.W0118 | With Lock Nut | 18 | 30 | 36 | 27 | 17 | 36 | 223.0 | 145 | 224 | 161.0 | 24.8 | 179 | |||||||||||||||||||
£ 47.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 18 d2 30 l1 36 l2 27 l3 17 A/F 36 M
max.
Nm 223.0 pn
max.
N/mm² 145 pw
max.
N/mm² 224 Ta
max.
Nm 161.0 Fa
max.
kN 24.8 Weight
g 179 | ||||||||||||||||||||||||||||||||
38420.W0119 | With Lock Nut | 19 | 30 | 36 | 27 | 17 | 36 | 235.0 | 145 | 212 | 161.0 | 24.8 | 169 | |||||||||||||||||||
£ 45.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 19 d2 30 l1 36 l2 27 l3 17 A/F 36 M
max.
Nm 235.0 pn
max.
N/mm² 145 pw
max.
N/mm² 212 Ta
max.
Nm 161.0 Fa
max.
kN 24.8 Weight
g 169 | ||||||||||||||||||||||||||||||||
38420.W0120 | With Lock Nut | 20 | 30 | 36 | 27 | 17 | 36 | 248.0 | 145 | 201 | 161.0 | 24.8 | 213 | |||||||||||||||||||
£ 47.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 20 d2 30 l1 36 l2 27 l3 17 A/F 36 M
max.
Nm 248.0 pn
max.
N/mm² 145 pw
max.
N/mm² 201 Ta
max.
Nm 161.0 Fa
max.
kN 24.8 Weight
g 213 | ||||||||||||||||||||||||||||||||
38420.W0122 | With Lock Nut | 22 | 38 | 41 | 30 | 20 | 46 | 349.0 | 122 | 197 | 250.0 | 31.8 | 341 | |||||||||||||||||||
£ 53.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 22 d2 38 l1 41 l2 30 l3 20 A/F 46 M
max.
Nm 349.0 pn
max.
N/mm² 122 pw
max.
N/mm² 197 Ta
max.
Nm 250.0 Fa
max.
kN 31.8 Weight
g 341 | ||||||||||||||||||||||||||||||||
38420.W0124 | With Lock Nut | 24 | 38 | 41 | 30 | 20 | 46 | 381.0 | 122 | 180 | 250.0 | 31.8 | 320 | |||||||||||||||||||
£ 53.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 24 d2 38 l1 41 l2 30 l3 20 A/F 46 M
max.
Nm 381.0 pn
max.
N/mm² 122 pw
max.
N/mm² 180 Ta
max.
Nm 250.0 Fa
max.
kN 31.8 Weight
g 320 | ||||||||||||||||||||||||||||||||
38420.W0125 | With Lock Nut | 25 | 38 | 41 | 30 | 20 | 46 | 397.0 | 122 | 173 | 250.0 | 31.8 | 310 | |||||||||||||||||||
£ 53.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 25 d2 38 l1 41 l2 30 l3 20 A/F 46 M
max.
Nm 397.0 pn
max.
N/mm² 122 pw
max.
N/mm² 173 Ta
max.
Nm 250.0 Fa
max.
kN 31.8 Weight
g 310 | ||||||||||||||||||||||||||||||||
38420.W0128 | With Lock Nut | 28 | 42 | 44 | 33 | 23 | 50 | 565.0 | 123 | 174 | 355.0 | 40.4 | 370 | |||||||||||||||||||
£ 58.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 28 d2 42 l1 44 l2 33 l3 23 A/F 50 M
max.
Nm 565.0 pn
max.
N/mm² 123 pw
max.
N/mm² 174 Ta
max.
Nm 355.0 Fa
max.
kN 40.4 Weight
g 370 | ||||||||||||||||||||||||||||||||
38420.W0130 | With Lock Nut | 30 | 42 | 44 | 33 | 23 | 50 | 605.0 | 123 | 162 | 355.0 | 40.4 | 348 | |||||||||||||||||||
£ 60.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 30 d2 42 l1 44 l2 33 l3 23 A/F 50 M
max.
Nm 605.0 pn
max.
N/mm² 123 pw
max.
N/mm² 162 Ta
max.
Nm 355.0 Fa
max.
kN 40.4 Weight
g 348 | ||||||||||||||||||||||||||||||||
38420.W0132 | With Lock Nut | 32 | 50 | 51 | 38 | 28 | 55 | 764.0 | 112 | 166 | 490.0 | 47.8 | 555 | |||||||||||||||||||
£ 72.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 32 d2 50 l1 51 l2 38 l3 28 A/F 55 M
max.
Nm 764.0 pn
max.
N/mm² 112 pw
max.
N/mm² 166 Ta
max.
Nm 490.0 Fa
max.
kN 47.8 Weight
g 555 | ||||||||||||||||||||||||||||||||
38420.W0135 | With Lock Nut | 35 | 50 | 51 | 38 | 28 | 55 | 836.0 | 112 | 151 | 490.0 | 47.8 | 501 | |||||||||||||||||||
£ 71.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish With Lock Nut d1 35 d2 50 l1 51 l2 38 l3 28 A/F 55 M
max.
Nm 836.0 pn
max.
N/mm² 112 pw
max.
N/mm² 151 Ta
max.
Nm 490.0 Fa
max.
kN 47.8 Weight
g 501 | ||||||||||||||||||||||||||||||||
38420.W0814 | Special Fork Wrench | - | - | - | - | - | 14 | - | - | - | - | - | 45 | |||||||||||||||||||
£ 10.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 14 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 45 | ||||||||||||||||||||||||||||||||
38420.W0816 | Special Fork Wrench | - | - | - | - | - | 16 | - | - | - | - | - | 72 | |||||||||||||||||||
£ 12.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 16 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 72 | ||||||||||||||||||||||||||||||||
38420.W0822 | Special Fork Wrench | - | - | - | - | - | 22 | - | - | - | - | - | 195 | |||||||||||||||||||
£ 18.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 22 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 195 | ||||||||||||||||||||||||||||||||
38420.W0827 | Special Fork Wrench | - | - | - | - | - | 27 | - | - | - | - | - | 195 | |||||||||||||||||||
£ 28.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 27 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 195 | ||||||||||||||||||||||||||||||||
38420.W0836 | Special Fork Wrench | - | - | - | - | - | 36 | - | - | - | - | - | 428 | |||||||||||||||||||
£ 40.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 36 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 428 | ||||||||||||||||||||||||||||||||
38420.W0846 | Special Fork Wrench | - | - | - | - | - | 46 | - | - | - | - | - | 610 | |||||||||||||||||||
£ 89.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 46 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 610 | ||||||||||||||||||||||||||||||||
38420.W0850 | Special Fork Wrench | - | - | - | - | - | 50 | - | - | - | - | - | 870 | |||||||||||||||||||
£ 95.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 50 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 870 | ||||||||||||||||||||||||||||||||
38420.W0855 | Special Fork Wrench | - | - | - | - | - | 55 | - | - | - | - | - | 1125 | |||||||||||||||||||
£ 106.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 55 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 1125 | ||||||||||||||||||||||||||||||||
38420.W0865 | Special Fork Wrench | - | - | - | - | - | 65 | - | - | - | - | - | 1295 | |||||||||||||||||||
£ 112.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Special Fork Wrench d1 - d2 - l1 - l2 - l3 - A/F 65 M
max.
Nm - pn
max.
N/mm² - pw
max.
N/mm² - Ta
max.
Nm - Fa
max.
kN - Weight
g 1295 |
Inner part: steel, nickel plated.
Outer part: steel, galvanised.
Nut: steel, nickel-plated.
Ta = tightening torque of nut.
M = transferable torque.
Fa = transferable thrust load.
pw = surface pressure of shaft.
pn = surface pressure of hub.
Rotational accuracy is 0,3mm.
Please note special fork wrench is required for mounting, wrench thickness is equal to l2 - l3.
These self-centering and non-floating tapered shaft hubs are used to easily and effectively achieve shaft/hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. The lock nut enables locking of the shaft-hub joint, where free rotating shafts are used.