Price & Availability | Article | Material | d1 | l1 | d2 | d3 | l2 | l3 | l4 | l5 | l6 | l7 | Location hole dia. tol. H11 | Shearing resistance kN | Weight g | ||||||||||||||||||
33220.W0114 | Stainless 1.4305 | 5 | 20 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | 14 | 21 | |||||||||||||||||||
£ 26.57 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 5 l1 20 d2 5.5 d3 11.8 l2 6.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 5 Shearing resistance
kN 14 Weight
g 21 | |||||||||||||||||||||||||||||||||
33220.W0115 | Stainless 1.4305 | 5 | 25 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | 14 | 22 | |||||||||||||||||||
£ 26.57 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 5 l1 25 d2 5.5 d3 11.8 l2 6.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 5 Shearing resistance
kN 14 Weight
g 22 | |||||||||||||||||||||||||||||||||
33220.W0124 | Stainless 1.4305 | 6 | 20 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 21 | 23 | |||||||||||||||||||
£ 26.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 6 l1 20 d2 7.0 d3 11.8 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 21 Weight
g 23 | |||||||||||||||||||||||||||||||||
33220.W0125 | Stainless 1.4305 | 6 | 25 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 21 | 24 | |||||||||||||||||||
£ 26.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 6 l1 25 d2 7.0 d3 11.8 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 21 Weight
g 24 | |||||||||||||||||||||||||||||||||
33220.W0128 | Stainless 1.4305 | 6 | 40 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 21 | 27 | |||||||||||||||||||
£ 28.22 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 6 l1 40 d2 7.0 d3 11.8 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 21 Weight
g 27 | |||||||||||||||||||||||||||||||||
33220.W0129 | Stainless 1.4305 | 6 | 45 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | 21 | 28 | |||||||||||||||||||
£ 28.22 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 6 l1 45 d2 7.0 d3 11.8 l2 7.0 l3 31.6 l4 21.9 l5 43.8 l6 12.6 l7 8.5 Location hole dia.
tol. H11 6 Shearing resistance
kN 21 Weight
g 28 | |||||||||||||||||||||||||||||||||
33220.W0134 | Stainless 1.4305 | 8 | 20 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 38 | 37 | |||||||||||||||||||
£ 29.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 8 l1 20 d2 9.5 d3 14.7 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 38 Weight
g 37 | |||||||||||||||||||||||||||||||||
33220.W0135 | Stainless 1.4305 | 8 | 25 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 38 | 39 | |||||||||||||||||||
£ 29.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 8 l1 25 d2 9.5 d3 14.7 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 38 Weight
g 39 | |||||||||||||||||||||||||||||||||
33220.W0136 | Stainless 1.4305 | 8 | 30 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 38 | 41 | |||||||||||||||||||
£ 31.11 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 8 l1 30 d2 9.5 d3 14.7 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 38 Weight
g 41 | |||||||||||||||||||||||||||||||||
33220.W0137 | Stainless 1.4305 | 8 | 35 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 38 | 43 | |||||||||||||||||||
£ 31.11 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 8 l1 35 d2 9.5 d3 14.7 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 38 Weight
g 43 | |||||||||||||||||||||||||||||||||
33220.W0140 | Stainless 1.4305 | 8 | 50 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 38 | 48 | |||||||||||||||||||
£ 31.11 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 8 l1 50 d2 9.5 d3 14.7 l2 8.2 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 8 Shearing resistance
kN 38 Weight
g 48 | |||||||||||||||||||||||||||||||||
33220.W0146 | Stainless 1.4305 | 10 | 30 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 60 | 50 | |||||||||||||||||||
£ 45.20 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 10 l1 30 d2 12.0 d3 14.7 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 60 Weight
g 50 | |||||||||||||||||||||||||||||||||
33220.W0149 | Stainless 1.4305 | 10 | 45 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | 60 | 58 | |||||||||||||||||||
£ 45.20 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 10 l1 45 d2 12.0 d3 14.7 l2 9.6 l3 35.8 l4 24.4 l5 49.7 l6 15.8 l7 9.9 Location hole dia.
tol. H11 10 Shearing resistance
kN 60 Weight
g 58 | |||||||||||||||||||||||||||||||||
33220.W0169 | Stainless 1.4305 | 12 | 45 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | 87 | 90 | |||||||||||||||||||
£ 45.95 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 12 l1 45 d2 14.5 d3 18.2 l2 10.6 l3 35.1 l4 22.7 l5 57.1 l6 20.2 l7 12.6 Location hole dia.
tol. H11 12 Shearing resistance
kN 87 Weight
g 90 | |||||||||||||||||||||||||||||||||
33220.W0171 | Stainless 1.4305 | 16 | 30 | 19 | 23.4 | 14 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | 155 | 149 | |||||||||||||||||||
£ 58.65 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4305 d1 16 l1 30 d2 19 d3 23.4 l2 14 l3 42.2 l4 27.3 l5 67.6 l6 24.7 l7 15.1 Location hole dia.
tol. H11 16 Shearing resistance
kN 155 Weight
g 149 |
Pin: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Spring: stainless steel
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +150°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see aprt no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.