| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 53.33 | 0% |
| 10-19 | £ 48.00 | 10% |
| 20-49 | £ 45.33 | 15% |
| 50-99 | £ 42.66 | 20% |
| 100+ | £ 37.33 | 30% |
Pin: Stainless steel 1.4542 (AISI 630), precipitation hardened, blast finish. Offering extreme load capacity. (Marked at end of shaft to denote 1.4542 material).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: aluminium, black (RAL9003).
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +150°C
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.