| Units | Price/unit after discount | Applied Discount | 
| 1-19 | £ 6.63 | 0% | 
| 20-49 | £ 5.97 | 10% | 
| 50-99 | £ 5.30 | 20% | 
| 100+ | £ 4.64 | 30% | 
Shaft: Carbon steel (C1144), zinc plated.
Ball & spring: Stainless steel AISI 316.
Detent pins are very economical for use in commercial and military equipment.
The solid body with direct spring loaded ball ensures reliable operation.
Can be used for locking telescopic tubing, securing bracket assemblies, as anchor clevis fittings, hinge pins and as replacement for cotter pins where frequent removal is necessary.
Hole sizes - commercial drills provide clearance for our standard pins.
Inch dimensions in brackets ( ).
Also available in stainless steel see part no. 33012.1