| Price & Availability | Article | d1 +0.00|-0.08 | l1 grip +1.50|-0.00 | d2 | d3 | l2 | l3 | Pull out strength kg | w1 | Single shear strength min. kN | ||||||||||||||||||
| 33018.W1810 | 4,76 (3/16") | 25,4 (1") | 5.18 | 2.38 | 5.08 | 17.45 | 1, 9 - 2, 3 | 25.4 | 10.8 | |||||||||||||||||||
£ 8.39 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 4,76 (3/16") l1 grip
+1.50|-0.00 25,4 (1") d2 5.18 d3 2.38 l2 5.08 l3 17.45 Pull out strength
kg 1, 9 - 2, 3 w1 25.4 Single shear strength
min.
kN 10.8 | ||||||||||||||||||||||||||||
| 33018.W2510 | 6,35 (1/4") | 25,4 (1") | 7.26 | 3.17 | 7.92 | 18.29 | 2,27 - 2,73 | 25.4 | 19.3 | |||||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 6,35 (1/4") l1 grip
+1.50|-0.00 25,4 (1") d2 7.26 d3 3.17 l2 7.92 l3 18.29 Pull out strength
kg 2,27 - 2,73 w1 25.4 Single shear strength
min.
kN 19.3 | ||||||||||||||||||||||||||||
| 33018.W3125 | 7,94 (5/16") | 63,5 (2,5") | 9.09 | 3.96 | 9.53 | 19.05 | 2,27 - 2,73 | 25.4 | 30.0 | |||||||||||||||||||
£ 9.23 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 7,94 (5/16") l1 grip
+1.50|-0.00 63,5 (2,5") d2 9.09 d3 3.96 l2 9.53 l3 19.05 Pull out strength
kg 2,27 - 2,73 w1 25.4 Single shear strength
min.
kN 30.0 | ||||||||||||||||||||||||||||
| 33018.W3720 | 9,53 (3,8") | 50,8 (2") | 10.82 | 3.96 | 12.7 | 19.05 | 3,63 - 4,54 | 25.4 | 43.3 | |||||||||||||||||||
£ 9.64 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 9,53 (3,8") l1 grip
+1.50|-0.00 50,8 (2") d2 10.82 d3 3.96 l2 12.7 l3 19.05 Pull out strength
kg 3,63 - 4,54 w1 25.4 Single shear strength
min.
kN 43.3 | ||||||||||||||||||||||||||||
| 33018.W4335 | 11,11(7/16") | 88,9 (3,5") | 12.6 | 3.96 | 14.27 | 24.13 | 4,09 - 5,45 | 25.4 | 58.9 | |||||||||||||||||||
£ 12.45 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 11,11(7/16") l1 grip
+1.50|-0.00 88,9 (3,5") d2 12.6 d3 3.96 l2 14.27 l3 24.13 Pull out strength
kg 4,09 - 5,45 w1 25.4 Single shear strength
min.
kN 58.9 | ||||||||||||||||||||||||||||
| 33018.W5020 | 12,7 (1/2") | 50,8 (2") | 14.48 | 4.76 | 15.88 | 25.7 | 4,54 - 5,45 | 31.75 | 77.0 | |||||||||||||||||||
£ 12.27 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 12,7 (1/2") l1 grip
+1.50|-0.00 50,8 (2") d2 14.48 d3 4.76 l2 15.88 l3 25.7 Pull out strength
kg 4,54 - 5,45 w1 31.75 Single shear strength
min.
kN 77.0 | ||||||||||||||||||||||||||||
| 33018.W5035 | 12,7 (1/2") | 88,9 (3,5") | 14.48 | 4.76 | 15.88 | 25.7 | 4,54 - 5,45 | 31.75 | 77.0 | |||||||||||||||||||
£ 14.00 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 12,7 (1/2") l1 grip
+1.50|-0.00 88,9 (3,5") d2 14.48 d3 4.76 l2 15.88 l3 25.7 Pull out strength
kg 4,54 - 5,45 w1 31.75 Single shear strength
min.
kN 77.0 | ||||||||||||||||||||||||||||
| 33018.W6210 | 15,88 (5/8") | 25,4 (1") | 18.03 | 6.35 | 19.05 | 27.31 | 6,36 - 7,26 | 31.75 | 121.6 | |||||||||||||||||||
£ 16.96 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 15,88 (5/8") l1 grip
+1.50|-0.00 25,4 (1") d2 18.03 d3 6.35 l2 19.05 l3 27.31 Pull out strength
kg 6,36 - 7,26 w1 31.75 Single shear strength
min.
kN 121.6 | ||||||||||||||||||||||||||||
| 33018.W6215 | 15,88 (5/8") | 38,1 (1,5") | 18.03 | 6.35 | 19.05 | 27.31 | 6,36 - 7,26 | 31.75 | 121.6 | |||||||||||||||||||
£ 17.63 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 15,88 (5/8") l1 grip
+1.50|-0.00 38,1 (1,5") d2 18.03 d3 6.35 l2 19.05 l3 27.31 Pull out strength
kg 6,36 - 7,26 w1 31.75 Single shear strength
min.
kN 121.6 | ||||||||||||||||||||||||||||
| 33018.W6220 | 15,88 (5/8") | 50,8 (2") | 18.03 | 6.35 | 19.05 | 27.31 | 6,36 - 7,26 | 31.75 | 121.6 | |||||||||||||||||||
£ 17.63 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 15,88 (5/8") l1 grip
+1.50|-0.00 50,8 (2") d2 18.03 d3 6.35 l2 19.05 l3 27.31 Pull out strength
kg 6,36 - 7,26 w1 31.75 Single shear strength
min.
kN 121.6 | ||||||||||||||||||||||||||||
| 33018.W6280 | 15,88 (5/8") | 203,2 (8") | 18.03 | 6.35 | 19.05 | 27.31 | 6,36 - 7,26 | 31.75 | 121.6 | |||||||||||||||||||
£ 30.72 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 15,88 (5/8") l1 grip
+1.50|-0.00 203,2 (8") d2 18.03 d3 6.35 l2 19.05 l3 27.31 Pull out strength
kg 6,36 - 7,26 w1 31.75 Single shear strength
min.
kN 121.6 | ||||||||||||||||||||||||||||
| 33018.W7540 | 19,05 (3/4") | 101,6 (4") | 21.74 | 6.35 | 23.8 | 34.93 | 8,17 - 9,98 | 38.1 | 173.6 | |||||||||||||||||||
£ 25.51 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 19,05 (3/4") l1 grip
+1.50|-0.00 101,6 (4") d2 21.74 d3 6.35 l2 23.8 l3 34.93 Pull out strength
kg 8,17 - 9,98 w1 38.1 Single shear strength
min.
kN 173.6 | ||||||||||||||||||||||||||||
| 33018.W0050 | 25,4 (1") | 127 (5") | 28.96 | 9.52 | 31.75 | 38.1 | 15,88 - 18,15 | 38.1 | 312.3 | |||||||||||||||||||
£ 38.75 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 25,4 (1") l1 grip
+1.50|-0.00 127 (5") d2 28.96 d3 9.52 l2 31.75 l3 38.1 Pull out strength
kg 15,88 - 18,15 w1 38.1 Single shear strength
min.
kN 312.3 | ||||||||||||||||||||||||||||
Shaft: Carbon steel (C1144), zinc plated.
Ball & spring: Stainless steel AISI 316.
Detent pins are very economical for use in commercial and military equipment.
The solid body with direct spring loaded ball ensures reliable operation.
Can be used for locking telescopic tubing, securing bracket assemblies, as anchor clevis fittings, hinge pins and as replacement for cotter pins where frequent removal is necessary.
Hole sizes - commercial drills provide clearance for our standard pins.
Inch dimensions in brackets ( ).
Also available in stainless steel see part no. P.