Price & Availability | Article | d1 +0.00|-0.08 | l1 +1.5|-0.0 | d2 | d3 | l2 | l3 | Pull out strength kg | w1 | Single shear strength min. kN | ||||||||||||||||||
33024.W1820 | 4,76 (3/16") | 50,8 (2") | 5.18 | 2.38 | 5.08 | 17.45 | 1, 9 - 2, 3 | 25.4 | 12.2 | |||||||||||||||||||
£ 9.44 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 4,76 (3/16") l1
+1.5|-0.0 50,8 (2") d2 5.18 d3 2.38 l2 5.08 l3 17.45 Pull out strength
kg 1, 9 - 2, 3 w1 25.4 Single shear strength
min.
kN 12.2 | ||||||||||||||||||||||||||||
33024.W2505 | 6,35 (1/4") | 12,7 (0,5") | 7.26 | 3.17 | 7.92 | 18.29 | 2,27 - 2,73 | 25.4 | 21.7 | |||||||||||||||||||
£ 9.37 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 6,35 (1/4") l1
+1.5|-0.0 12,7 (0,5") d2 7.26 d3 3.17 l2 7.92 l3 18.29 Pull out strength
kg 2,27 - 2,73 w1 25.4 Single shear strength
min.
kN 21.7 | ||||||||||||||||||||||||||||
33024.W2510 | 6,35 (1/4") | 25,4 (1") | 7.26 | 3.17 | 7.92 | 18.29 | 2,27 - 2,73 | 25.4 | 21.7 | |||||||||||||||||||
£ 9.37 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 6,35 (1/4") l1
+1.5|-0.0 25,4 (1") d2 7.26 d3 3.17 l2 7.92 l3 18.29 Pull out strength
kg 2,27 - 2,73 w1 25.4 Single shear strength
min.
kN 21.7 | ||||||||||||||||||||||||||||
33024.W2520 | 6,35 (1/4") | 50,8 (2") | 7.26 | 3.17 | 7.92 | 18.29 | 2,27 - 2,73 | 25.4 | 21.7 | |||||||||||||||||||
£ 9.94 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 6,35 (1/4") l1
+1.5|-0.0 50,8 (2") d2 7.26 d3 3.17 l2 7.92 l3 18.29 Pull out strength
kg 2,27 - 2,73 w1 25.4 Single shear strength
min.
kN 21.7 | ||||||||||||||||||||||||||||
33024.W3750 | 9,53 (3,8") | 127 (5") | 10.82 | 3.96 | 12.7 | 19.05 | 3,63 - 4,54 | 25.4 | 49.1 | |||||||||||||||||||
£ 17.96 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 9,53 (3,8") l1
+1.5|-0.0 127 (5") d2 10.82 d3 3.96 l2 12.7 l3 19.05 Pull out strength
kg 3,63 - 4,54 w1 25.4 Single shear strength
min.
kN 49.1 | ||||||||||||||||||||||||||||
33024.W6225 | 15,88 (5/8") | 63,5 (2,5") | 18.03 | 6.35 | 19.05 | 27.31 | 6,36 - 7,26 | 31.75 | 137.3 | |||||||||||||||||||
£ 31.06 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.00|-0.08 15,88 (5/8") l1
+1.5|-0.0 63,5 (2,5") d2 18.03 d3 6.35 l2 19.05 l3 27.31 Pull out strength
kg 6,36 - 7,26 w1 31.75 Single shear strength
min.
kN 137.3 |
Shaft: Stainless steel, AISI 303.
Ball & Spring: Stainless steel, AISI 316.
Detent pins are very economical for use in commercial and military equipment.
The solid body with direct spring loaded ball ensures reliable operation.
For locking telescopic tubing, securing bracket assemblies, as anchor clevis fittings, hinge pins etc where frequent removal is necessary.
Hole sizes - commercial drills provide clearance for our standard pins.
Inch dimensions in brackets ( ).
Also available on request in A4 (AISI 316) stainless steel, subject to min. quantity.