Price & Availability | Article | Material | d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | Location hole dia. tol. H11 | Shearing resistance, double min. kN | Weight g | ||||||||||||||||||
33226.W1512 | Stainless 1.4542 | 5 | 10 | 5.5 | 10.3 | 20 | 6.0 | 21.0 | 11.6 | 5 | 24 | 18 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 5 l1 10 d2 5.5 d3 10.3 d4 20 l2 6.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 5 Shearing resistance, double
min.
kN 24 Weight
g 18 | |||||||||||||||||||||||||||||||
33226.W1513 | Stainless 1.4542 | 5 | 15 | 5.5 | 10.3 | 20 | 6.0 | 21.0 | 11.6 | 5 | 24 | 19 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 5 l1 15 d2 5.5 d3 10.3 d4 20 l2 6.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 5 Shearing resistance, double
min.
kN 24 Weight
g 19 | |||||||||||||||||||||||||||||||
33226.W1514 | Stainless 1.4542 | 5 | 20 | 5.5 | 10.3 | 20 | 6.0 | 21.0 | 11.6 | 5 | 24 | 20 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 5 l1 20 d2 5.5 d3 10.3 d4 20 l2 6.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 5 Shearing resistance, double
min.
kN 24 Weight
g 20 | |||||||||||||||||||||||||||||||
33226.W1515 | Stainless 1.4542 | 5 | 25 | 5.5 | 10.3 | 20 | 6.0 | 21.0 | 11.6 | 5 | 24 | 21 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 5 l1 25 d2 5.5 d3 10.3 d4 20 l2 6.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 5 Shearing resistance, double
min.
kN 24 Weight
g 21 | |||||||||||||||||||||||||||||||
33226.W1516 | Stainless 1.4542 | 5 | 30 | 5.5 | 10.3 | 20 | 6.0 | 21.0 | 11.6 | 5 | 24 | 21 | |||||||||||||||||||
£ 39.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 5 l1 30 d2 5.5 d3 10.3 d4 20 l2 6.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 5 Shearing resistance, double
min.
kN 24 Weight
g 21 | |||||||||||||||||||||||||||||||
33226.W1522 | Stainless 1.4542 | 6 | 10 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 19 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 10 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 19 | |||||||||||||||||||||||||||||||
33226.W1523 | Stainless 1.4542 | 6 | 15 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 20 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 15 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 20 | |||||||||||||||||||||||||||||||
33226.W1524 | Stainless 1.4542 | 6 | 20 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 22 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 20 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 22 | |||||||||||||||||||||||||||||||
33226.W1525 | Stainless 1.4542 | 6 | 25 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 23 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 25 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 23 | |||||||||||||||||||||||||||||||
33226.W1526 | Stainless 1.4542 | 6 | 30 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 24 | |||||||||||||||||||
£ 40.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 30 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 24 | |||||||||||||||||||||||||||||||
33226.W1527 | Stainless 1.4542 | 6 | 35 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 25 | |||||||||||||||||||
£ 40.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 35 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 25 | |||||||||||||||||||||||||||||||
33226.W1528 | Stainless 1.4542 | 6 | 40 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 26 | |||||||||||||||||||
£ 40.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 40 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 26 | |||||||||||||||||||||||||||||||
33226.W1529 | Stainless 1.4542 | 6 | 45 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 27 | |||||||||||||||||||
£ 40.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 45 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 27 | |||||||||||||||||||||||||||||||
33226.W1530 | Stainless 1.4542 | 6 | 50 | 7.0 | 10.3 | 20 | 7.0 | 21.0 | 11.6 | 6 | 35 | 28 | |||||||||||||||||||
£ 40.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 6 l1 50 d2 7.0 d3 10.3 d4 20 l2 7.0 l3 21.0 l4 11.6 Location hole dia.
tol. H11 6 Shearing resistance, double
min.
kN 35 Weight
g 28 | |||||||||||||||||||||||||||||||
33226.W1534 | Stainless 1.4542 | 8 | 20 | 9.5 | 13.3 | 24 | 8.2 | 27.5 | 17.4 | 8 | 63 | 40 | |||||||||||||||||||
£ 41.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 20 d2 9.5 d3 13.3 d4 24 l2 8.2 l3 27.5 l4 17.4 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 63 Weight
g 40 | |||||||||||||||||||||||||||||||
33226.W1535 | Stainless 1.4542 | 8 | 25 | 9.5 | 13.3 | 24 | 8.2 | 27.5 | 17.4 | 8 | 63 | 41 | |||||||||||||||||||
£ 41.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 25 d2 9.5 d3 13.3 d4 24 l2 8.2 l3 27.5 l4 17.4 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 63 Weight
g 41 | |||||||||||||||||||||||||||||||
33226.W1536 | Stainless 1.4542 | 8 | 30 | 9.5 | 13.3 | 24 | 8.2 | 27.5 | 17.4 | 8 | 63 | 43 | |||||||||||||||||||
£ 44.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 30 d2 9.5 d3 13.3 d4 24 l2 8.2 l3 27.5 l4 17.4 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 63 Weight
g 43 | |||||||||||||||||||||||||||||||
33226.W1537 | Stainless 1.4542 | 8 | 35 | 9.5 | 13.3 | 24 | 8.2 | 27.5 | 17.4 | 8 | 63 | 45 | |||||||||||||||||||
£ 44.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 35 d2 9.5 d3 13.3 d4 24 l2 8.2 l3 27.5 l4 17.4 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 63 Weight
g 45 | |||||||||||||||||||||||||||||||
33226.W1538 | Stainless 1.4542 | 8 | 40 | 9.5 | 13.3 | 24 | 8.2 | 27.5 | 17.4 | 8 | 63 | 47 | |||||||||||||||||||
£ 44.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 40 d2 9.5 d3 13.3 d4 24 l2 8.2 l3 27.5 l4 17.4 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 63 Weight
g 47 | |||||||||||||||||||||||||||||||
33226.W1539 | Stainless 1.4542 | 8 | 45 | 9.5 | 13.3 | 24 | 8.2 | 27.5 | 17.4 | 8 | 63 | 49 | |||||||||||||||||||
£ 44.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 45 d2 9.5 d3 13.3 d4 24 l2 8.2 l3 27.5 l4 17.4 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 63 Weight
g 49 | |||||||||||||||||||||||||||||||
33226.W1540 | Stainless 1.4542 | 8 | 50 | 9.5 | 13.3 | 24 | 8.2 | 27.5 | 17.4 | 8 | 63 | 51 | |||||||||||||||||||
£ 44.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 8 l1 50 d2 9.5 d3 13.3 d4 24 l2 8.2 l3 27.5 l4 17.4 Location hole dia.
tol. H11 8 Shearing resistance, double
min.
kN 63 Weight
g 51 | |||||||||||||||||||||||||||||||
33226.W1544 | Stainless 1.4542 | 10 | 20 | 12.0 | 13.3 | 24 | 9.6 | 27.5 | 17.4 | 10 | 100 | 46 | |||||||||||||||||||
£ 51.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 20 d2 12.0 d3 13.3 d4 24 l2 9.6 l3 27.5 l4 17.4 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 46 | |||||||||||||||||||||||||||||||
33226.W1545 | Stainless 1.4542 | 10 | 25 | 12.0 | 13.3 | 24 | 9.6 | 27.5 | 17.4 | 10 | 100 | 49 | |||||||||||||||||||
£ 51.65 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 25 d2 12.0 d3 13.3 d4 24 l2 9.6 l3 27.5 l4 17.4 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 49 | |||||||||||||||||||||||||||||||
33226.W1546 | Stainless 1.4542 | 10 | 30 | 12.0 | 13.3 | 24 | 9.6 | 27.5 | 17.4 | 10 | 100 | 52 | |||||||||||||||||||
£ 56.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 30 d2 12.0 d3 13.3 d4 24 l2 9.6 l3 27.5 l4 17.4 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 52 | |||||||||||||||||||||||||||||||
33226.W1547 | Stainless 1.4542 | 10 | 35 | 12.0 | 13.3 | 24 | 9.6 | 27.5 | 17.4 | 10 | 100 | 55 | |||||||||||||||||||
£ 56.26 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 35 d2 12.0 d3 13.3 d4 24 l2 9.6 l3 27.5 l4 17.4 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 55 | |||||||||||||||||||||||||||||||
33226.W1548 | Stainless 1.4542 | 10 | 40 | 12.0 | 13.3 | 24 | 9.6 | 27.5 | 17.4 | 10 | 100 | 58 | |||||||||||||||||||
£ 56.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 40 d2 12.0 d3 13.3 d4 24 l2 9.6 l3 27.5 l4 17.4 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 58 | |||||||||||||||||||||||||||||||
33226.W1549 | Stainless 1.4542 | 10 | 45 | 12.0 | 13.3 | 24 | 9.6 | 27.5 | 17.4 | 10 | 100 | 61 | |||||||||||||||||||
£ 56.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 45 d2 12.0 d3 13.3 d4 24 l2 9.6 l3 27.5 l4 17.4 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 61 | |||||||||||||||||||||||||||||||
33226.W1550 | Stainless 1.4542 | 10 | 50 | 12.0 | 13.3 | 24 | 9.6 | 27.5 | 17.4 | 10 | 100 | 64 | |||||||||||||||||||
£ 56.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 50 d2 12.0 d3 13.3 d4 24 l2 9.6 l3 27.5 l4 17.4 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 64 | |||||||||||||||||||||||||||||||
33226.W1552 | Stainless 1.4542 | 10 | 60 | 12.0 | 13.3 | 24 | 9.6 | 27.5 | 17.4 | 10 | 100 | 70 | |||||||||||||||||||
£ 59.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 10 l1 60 d2 12.0 d3 13.3 d4 24 l2 9.6 l3 27.5 l4 17.4 Location hole dia.
tol. H11 10 Shearing resistance, double
min.
kN 100 Weight
g 70 | |||||||||||||||||||||||||||||||
33226.W1565 | Stainless 1.4542 | 12 | 25 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 77 | |||||||||||||||||||
£ 62.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 25 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 77 | |||||||||||||||||||||||||||||||
33226.W1566 | Stainless 1.4542 | 12 | 30 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 82 | |||||||||||||||||||
£ 65.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 30 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 82 | |||||||||||||||||||||||||||||||
33226.W1567 | Stainless 1.4542 | 12 | 35 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 86 | |||||||||||||||||||
£ 65.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 35 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 86 | |||||||||||||||||||||||||||||||
33226.W1568 | Stainless 1.4542 | 12 | 40 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 90 | |||||||||||||||||||
£ 65.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 40 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 90 | |||||||||||||||||||||||||||||||
33226.W1569 | Stainless 1.4542 | 12 | 45 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 94 | |||||||||||||||||||
£ 65.16 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 45 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 94 | |||||||||||||||||||||||||||||||
33226.W1570 | Stainless 1.4542 | 12 | 50 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 99 | |||||||||||||||||||
£ 65.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 50 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 99 | |||||||||||||||||||||||||||||||
33226.W1572 | Stainless 1.4542 | 12 | 60 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 107 | |||||||||||||||||||
£ 68.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 60 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 107 | |||||||||||||||||||||||||||||||
33226.W1574 | Stainless 1.4542 | 12 | 70 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 116 | |||||||||||||||||||
£ 68.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 70 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 116 | |||||||||||||||||||||||||||||||
33226.W1576 | Stainless 1.4542 | 12 | 80 | 14.5 | 16.5 | 28 | 10.6 | 33.5 | 23.1 | 12 | 144 | 124 | |||||||||||||||||||
£ 71.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless 1.4542 d1 12 l1 80 d2 14.5 d3 16.5 d4 28 l2 10.6 l3 33.5 l4 23.1 Location hole dia.
tol. H11 12 Shearing resistance, double
min.
kN 144 Weight
g 124 |
Pin: Stainless steel 1.4542 (AISI 630), precipitation hardened, blast finish. Offering extreme load capacity. (Marked at end of shaft to denote 1.4542 material).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: stainless steel.
Pressing = unlocking.
Releasing = locking.
Handle shape protects against accidental actuation of ball lock pin.
Temperature resistant up to 250°C
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.