Index Plunger
w/o thread, weldable
Price & Availability | Article | Type | d1 -0.02|-0.04 | l1 ≈ | d2 tol. h9 | d3 | d4 | l2 min. | l3 | l4 | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
32720.W0806 | With Grip | 6 | 54.5 | 14 | 25 | - | 6 | 26 | - | 6.5 | 15 | 40 | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 6 l1
≈ 54.5 d2
tol. h9 14 d3 25 d4 - l2
min. 6 l3 26 l4 - Spring load F1
≈
N 6.5 Spring load F2
≈
N 15 Weight
g 40 |
Body: free cutting steel, blackened, weldable.
Pin: hardened steel.
Grip: plastic (PA 6), black, non-removable.
"Non Locking" type- pin simply springs back when pull ring released.
Designed specifically for installation via welding or use of glues. Plungers without grip enable your own adaptation with actuation grip/lever to your own design.
Without grip temperature resistance up to 250°C .
Grip non-removable.
Spring loads * = statistical average.