| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 53.86 | 0% |
| 10-19 | £ 48.47 | 10% |
| 20-49 | £ 45.78 | 15% |
| 50-99 | £ 43.09 | 20% |
| 100+ | £ 37.70 | 30% |
Body & Shank: steel, nickel plated.
Knob: polyamide, black.
Ball & Spring: Stainless steel.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time wasted in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Used in conjunction with pin 33923.
For highly accurate locating, use locating pins 36340 & 36341.
Actuation
-Turn handle to off position, clamping balls are retracted. Engage panel and clamp over clamping pin. Turn handle on to position to clamp.
-To unclamp, reverse steps above.