| Price & Availability | Article | Type | d1 tol. h9 | d2 +0.10|+0.50 | d3 | h1 | h2 | h3 | h4 | m | w | Clamping force N | Shear strength N | Tensile strength N | Weight g | ||||||||||||||||||
| 33934.W0807 | Receiver | Ø26 | Ø8 | Ø16 | 45 | 15 | 3 | 2 | M20x1,5 | 2.5 | 7 | 1800 | 1800 | 65 | |||||||||||||||||||
£ 51.56 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Receiver d1
tol. h9 Ø26 d2
+0.10|+0.50 Ø8 d3 Ø16 h1 45 h2 15 h3 3 h4 2 m M20x1,5 w 2.5 Clamping force
N 7 Shear strength
N 1800 Tensile strength
N 1800 Weight
g 65 | |||||||||||||||||||||||||||||||||
Body: steel, nickel plated.
Balls: stainless steel.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 180°C.
Suitable for panels/enclosures of 6 to 32 mm thickness. Used in conjunction with pin 33930. Offers a safety release feature to prevent accidental release in of pin/assembly.
* Tensile strength stated is for locked position/state of the fastener.
Actuation:
Engage pin into receiver, a positive "click" is heard, securing balls are engaged. Panels are securely fastened.
To release, pull safety release housing on under side of receiver, balls are retracted and panel is released.