Price & Availability | Article | For single panel thickness | Clamping force N | d1 -0.04|-0.08 | d2 tol. h9 | d3 | d4 | d5 | l1 | h1 | h2 | m | Shear strength N | Tensile strength N | Weight g | ||||||||||||||||||
33944.W1408 | 6-14 | 90 | 8 | 18 | 34 | 34 | 28 | 17.0 | 14.0 | 10.0 | M 3x0,5 | 3200 | 2600 | 80 | |||||||||||||||||||
£ 61.87 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For single panel thickness 6-14 Clamping force
N 90 d1
-0.04|-0.08 8 d2
tol. h9 18 d3 34 d4 34 d5 28 l1 17.0 h1 14.0 h2 10.0 m M 3x0,5 Shear strength
N 3200 Tensile strength
N 2600 Weight
g 80 | |||||||||||||||||||||||||||||||||
33944.W2008 | 12-20 | 90 | 8 | 18 | 34 | 34 | 28 | 23.0 | 14.0 | 10.0 | M 3x0,5 | 3200 | 2600 | 85 | |||||||||||||||||||
£ 61.87 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For single panel thickness 12-20 Clamping force
N 90 d1
-0.04|-0.08 8 d2
tol. h9 18 d3 34 d4 34 d5 28 l1 23.0 h1 14.0 h2 10.0 m M 3x0,5 Shear strength
N 3200 Tensile strength
N 2600 Weight
g 85 |
Body and Shank: stainless steel SUS303
Pin,Knob,Spring: stainless steel SUS304.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time wasted in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 200°C.
Suitable for panels/enclosures of 6 to 20 mm thickness. For locating bushes see part no. 33948 and 33949.
Actuation:
-Turn handle to off position: present cover panel to frame and align to locating bush.
-Turn handle 45º to on position: locking pin follows cam, tightening fastener and securely fastening panel.