Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | d6 -0.2 | l1 | l2 | l3 | l4 | l5 | ||||||||||||||||||
33981.W4008 | 40 | 9.5 | 5.5 | 8 | 34 | 11 | 44 | 38 | 32 | 25 | 5 | |||||||||||||||||||
£ 63.45 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 9.5 d3 5.5 d4 8 d5 34 d6
-0.2 11 l1 44 l2 38 l3 32 l4 25 l5 5 | ||||||||||||||||||||||||||||||
33981.W4010 | 40 | 9.5 | 5.5 | 10 | 34 | 11 | 44 | 38 | 32 | 25 | 5 | |||||||||||||||||||
£ 63.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 9.5 d3 5.5 d4 10 d5 34 d6
-0.2 11 l1 44 l2 38 l3 32 l4 25 l5 5 | ||||||||||||||||||||||||||||||
33981.W4108 | 40 | 9.5 | 5.5 | 8 | 34 | 11 | 44 | 38 | 32 | 25 | 5 | |||||||||||||||||||
£ 63.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 9.5 d3 5.5 d4 8 d5 34 d6
-0.2 11 l1 44 l2 38 l3 32 l4 25 l5 5 | ||||||||||||||||||||||||||||||
33981.W4110 | 40 | 9.5 | 5.5 | 10 | 34 | 11 | 44 | 38 | 32 | 25 | 5 | |||||||||||||||||||
£ 63.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 9.5 d3 5.5 d4 10 d5 34 d6
-0.2 11 l1 44 l2 38 l3 32 l4 25 l5 5 | ||||||||||||||||||||||||||||||
33981.W0040 | 40 | 9.5 | 5.5 | - | 34 | 11 | 44 | 38 | 32 | 25 | 5 | |||||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 9.5 d3 5.5 d4 - d5 34 d6
-0.2 11 l1 44 l2 38 l3 32 l4 25 l5 5 |
Price & Availability | Article | Weight g | l6 | l7 | l8 | l9 | w1 | w2 | t1 | Type | Locking teeth | Spindle depth | Holding force kgf | Moment Mz in lock position max. Nm | ||||||||||||||||||
33981.W4008 | 95 | 13 | 14.5 | 7.5 | 7 | 10 | 7 | 0.3 | Black Knob | 50 (7,2°) | 25 | 70 | 28 | |||||||||||||||||||
£ 63.45 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 95 l6 13 l7 14.5 l8 7.5 l9 7 w1 10 w2 7 t1 0.3 Type Black Knob Locking teeth 50 (7,2°) Spindle depth 25 Holding force
kgf 70 Moment Mz in lock position
max.
Nm 28 | ||||||||||||||||||||||||||||||||
33981.W4010 | 90 | 13 | 14.5 | 7.5 | 7 | 10 | 7 | 0.3 | Black Knob | 50 (7,2°) | 25 | 70 | 28 | |||||||||||||||||||
£ 63.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 90 l6 13 l7 14.5 l8 7.5 l9 7 w1 10 w2 7 t1 0.3 Type Black Knob Locking teeth 50 (7,2°) Spindle depth 25 Holding force
kgf 70 Moment Mz in lock position
max.
Nm 28 | ||||||||||||||||||||||||||||||||
33981.W4108 | 95 | 13 | 14.5 | 7.5 | 7 | 10 | 7 | 0.3 | Orange Knob | 50 (7,2°) | 25 | 70 | 28 | |||||||||||||||||||
£ 63.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 95 l6 13 l7 14.5 l8 7.5 l9 7 w1 10 w2 7 t1 0.3 Type Orange Knob Locking teeth 50 (7,2°) Spindle depth 25 Holding force
kgf 70 Moment Mz in lock position
max.
Nm 28 | ||||||||||||||||||||||||||||||||
33981.W4110 | 90 | 13 | 14.5 | 7.5 | 7 | 10 | 7 | 0.3 | Orange Knob | 50 (7,2°) | 25 | 70 | 28 | |||||||||||||||||||
£ 63.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 90 l6 13 l7 14.5 l8 7.5 l9 7 w1 10 w2 7 t1 0.3 Type Orange Knob Locking teeth 50 (7,2°) Spindle depth 25 Holding force
kgf 70 Moment Mz in lock position
max.
Nm 28 | ||||||||||||||||||||||||||||||||
33981.W0040 | 21 | 13 | 14.5 | 7.5 | 7 | 10 | 7 | 0.3 | Pointer Plate | 50 (7,2°) | 25 | 70 | 28 | |||||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 21 l6 13 l7 14.5 l8 7.5 l9 7 w1 10 w2 7 t1 0.3 Type Pointer Plate Locking teeth 50 (7,2°) Spindle depth 25 Holding force
kgf 70 Moment Mz in lock position
max.
Nm 28 |
Grip: reinforced polyamide, black or orange.
Central boss: reinforced polyamide, blue.
Base indicator: reinforced polyamide, red. Pointer palte: stainless steel A2.
Supplied with screws.
One- touch locking knob enables one-touch locking and unlocking of spindle. One-Touch locking knob has an audible click to indicate locking and unlocking. Additionally the high visibility red colour of the base indicator is exposed to signify when knob is unlocked (when locked the red indicator is concealed).
* Safety factor of 5.
Pointer plate sold separately.