| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 2.07 | 0% | 
| 100-249 | £ 1.86 | 10% | 
| 250-749 | £ 1.66 | 20% | 
| 750+ | £ 1.45 | 30% | 
Stainless steel (AISI 303, 1.4305 and AISI 316, 1.440), steel (zinc-plated or black-oxide) and titanium (grade 2 and grade 5).
Captive washers have a very shallow thread on the i/d.
This enables them to be screwed on, and once past the threads they do not separate from the captive screw or bolt.
Captive washers are primarily used to retain captive screws in panels which have unthreaded holes. The panel (onto which the screw needs to be retained) is placed onto the captive screw, the threaded washer is then threaded onto the screw, past the threaded section and the screw is therefore captive to the panel.