Price & Availability | Article | d1 | w1 ±0.05 | d2 | Material | |||||||||||||||
36691.W0025-A2 | M 2.5 | 1.0 | 5 | Stainless steel 303 | ||||||||||||||||
£ 1.58 per unit (click for quantity discounts) Ready to despatch 5236 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 w1
±0.05 1.0 d2 5 Material Stainless steel 303 | ||||||||||||||||||||
36691.W0035-A2 | M 3.5 | 1.2 | 8 | Stainless steel 303 | ||||||||||||||||
£ 2.21 per unit (click for quantity discounts) Ready to despatch 1300 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3.5 w1
±0.05 1.2 d2 8 Material Stainless steel 303 | ||||||||||||||||||||
36691.W0040-A2 | M 4 | 1.2 | 8 | Stainless steel 303 | ||||||||||||||||
£ 1.73 per unit (click for quantity discounts) Ready to despatch 5072 Need more? Please call us.
d1 M 4 w1
±0.05 1.2 d2 8 Material Stainless steel 303 | ||||||||||||||||||||
36691.W0050-A2 | M 5 | 1.5 | 10 | Stainless steel 303 | ||||||||||||||||
£ 1.91 per unit (click for quantity discounts) Ready to despatch 731 Need more? Please call us.
d1 M 5 w1
±0.05 1.5 d2 10 Material Stainless steel 303 | ||||||||||||||||||||
36691.W0060-A2 | M 6 | 1.6 | 12 | Stainless steel 303 | ||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 1229 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 w1
±0.05 1.6 d2 12 Material Stainless steel 303 | ||||||||||||||||||||
36691.W0080-A2 | M 8 | 2.0 | 16 | Stainless steel 303 | ||||||||||||||||
£ 2.21 per unit (click for quantity discounts) Ready to despatch 7325 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1
±0.05 2.0 d2 16 Material Stainless steel 303 | ||||||||||||||||||||
36691.W0100-A2 | M 10 | 3.0 | 20 | Stainless steel 303 | ||||||||||||||||
£ 2.43 per unit (click for quantity discounts) Ready to despatch 1462 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 10 w1
±0.05 3.0 d2 20 Material Stainless steel 303 | ||||||||||||||||||||
36691.W0120-A2 | M 12 | 3.5 | 24 | Stainless steel 303 | ||||||||||||||||
£ 3.16 per unit (click for quantity discounts) Ready to despatch 2594 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 12 w1
±0.05 3.5 d2 24 Material Stainless steel 303 | ||||||||||||||||||||
36691.W0025-A4 | M 2.5 | 1.0 | 5 | Stainless steel 316 | ||||||||||||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 133 Need more? Please call us.
d1 M 2.5 w1
±0.05 1.0 d2 5 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0030-A4 | M 3 | 1.0 | 6 | Stainless steel 316 | ||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 141 Need more? Please call us.
d1 M 3 w1
±0.05 1.0 d2 6 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0040-A4 | M 4 | 1.2 | 8 | Stainless steel 316 | ||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 579 Need more? Please call us.
d1 M 4 w1
±0.05 1.2 d2 8 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0050-A4 | M 5 | 1.5 | 10 | Stainless steel 316 | ||||||||||||||||
£ 2.48 per unit (click for quantity discounts) Ready to despatch 476 Need more? Please call us.
d1 M 5 w1
±0.05 1.5 d2 10 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0060-A4 | M 6 | 1.6 | 12 | Stainless steel 316 | ||||||||||||||||
£ 2.71 per unit (click for quantity discounts) Ready to despatch 139 Need more? Please call us.
d1 M 6 w1
±0.05 1.6 d2 12 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0080-A4 | M 8 | 2.0 | 16 | Stainless steel 316 | ||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 885 Need more? Please call us.
d1 M 8 w1
±0.05 2.0 d2 16 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0100-A4 | M 10 | 3.0 | 20 | Stainless steel 316 | ||||||||||||||||
£ 3.14 per unit (click for quantity discounts) Ready to despatch 337 Need more? Please call us.
d1 M 10 w1
±0.05 3.0 d2 20 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0120-A4 | M 12 | 3.5 | 24 | Stainless steel 316 | ||||||||||||||||
£ 3.32 per unit (click for quantity discounts) Ready to despatch 391 Need more? Please call us.
d1 M 12 w1
±0.05 3.5 d2 24 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0160-A4 | M 16 | 4.0 | 32 | Stainless steel 316 | ||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 358 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 16 w1
±0.05 4.0 d2 32 Material Stainless steel 316 | ||||||||||||||||||||
36691.W0030-B2 | M 3 | 1.0 | 6 | Blackened stainless 303 | ||||||||||||||||
£ 1.94 per unit (click for quantity discounts) Ready to despatch 292 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 w1
±0.05 1.0 d2 6 Material Blackened stainless 303 | ||||||||||||||||||||
36691.W0100-B2 | M 10 | 3.0 | 20 | Blackened stainless 303 | ||||||||||||||||
£ 2.74 per unit (click for quantity discounts) Ready to despatch 55 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 10 w1
±0.05 3.0 d2 20 Material Blackened stainless 303 | ||||||||||||||||||||
36691.W0030-ZP | M 3 | 1.0 | 6 | Zinc-plated steel | ||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 476 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 w1
±0.05 1.0 d2 6 Material Zinc-plated steel | ||||||||||||||||||||
36691.W0040-ZP | M 4 | 1.2 | 8 | Zinc-plated steel | ||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 69 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 w1
±0.05 1.2 d2 8 Material Zinc-plated steel | ||||||||||||||||||||
36691.W0050-ZP | M 5 | 1.5 | 10 | Zinc-plated steel | ||||||||||||||||
£ 2.30 per unit (click for quantity discounts) Ready to despatch 360 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 w1
±0.05 1.5 d2 10 Material Zinc-plated steel | ||||||||||||||||||||
36691.W0060-ZP | M 6 | 1.6 | 12 | Zinc-plated steel | ||||||||||||||||
£ 2.49 per unit (click for quantity discounts) Ready to despatch 772 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 w1
±0.05 1.6 d2 12 Material Zinc-plated steel | ||||||||||||||||||||
36691.W0080-ZP | M 8 | 2.0 | 16 | Zinc-plated steel | ||||||||||||||||
£ 2.66 per unit (click for quantity discounts) Ready to despatch 2714 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1
±0.05 2.0 d2 16 Material Zinc-plated steel | ||||||||||||||||||||
36691.W0100-ZP | M 10 | 3.0 | 20 | Zinc-plated steel | ||||||||||||||||
£ 2.92 per unit (click for quantity discounts) Ready to despatch 99 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 10 w1
±0.05 3.0 d2 20 Material Zinc-plated steel | ||||||||||||||||||||
36691.W0030-BL | M 3 | 1.0 | 6 | Blackened steel | ||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 125 Need more? Please call us.
d1 M 3 w1
±0.05 1.0 d2 6 Material Blackened steel | ||||||||||||||||||||
36691.W0040-BL | M 4 | 1.2 | 8 | Blackened steel | ||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 135 Need more? Please call us.
d1 M 4 w1
±0.05 1.2 d2 8 Material Blackened steel | ||||||||||||||||||||
36691.W0050-BL | M 5 | 1.5 | 10 | Blackened steel | ||||||||||||||||
£ 2.30 per unit (click for quantity discounts) Ready to despatch 117 Need more? Please call us.
d1 M 5 w1
±0.05 1.5 d2 10 Material Blackened steel | ||||||||||||||||||||
36691.W0060-BL | M 6 | 1.6 | 12 | Blackened steel | ||||||||||||||||
£ 2.49 per unit (click for quantity discounts) Ready to despatch 187 Need more? Please call us.
d1 M 6 w1
±0.05 1.6 d2 12 Material Blackened steel | ||||||||||||||||||||
36691.W0080-BL | M 8 | 2.0 | 16 | Blackened steel | ||||||||||||||||
£ 2.66 per unit (click for quantity discounts) Ready to despatch 423 Need more? Please call us.
d1 M 8 w1
±0.05 2.0 d2 16 Material Blackened steel | ||||||||||||||||||||
36691.W0160-BL | M 16 | 4.0 | 32 | Blackened steel | ||||||||||||||||
£ 7.51 per unit (click for quantity discounts) Ready to despatch 209 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 16 w1
±0.05 4.0 d2 32 Material Blackened steel | ||||||||||||||||||||
36691.W0100-T5 | M 10 | 3.0 | 20 | Grade 5 titanium | ||||||||||||||||
£ 8.40 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 M 10 w1
±0.05 3.0 d2 20 Material Grade 5 titanium |
Stainless steel (AISI 303, 1.4305 and AISI 316, 1.440), steel (zinc-plated or black-oxide) and titanium (grade 2 and grade 5).
Captive washers have a very shallow thread on the i/d.
This enables them to be screwed on, and once past the threads they do not separate from the captive screw or bolt.
Captive washers are primarily used to retain captive screws in panels which have unthreaded holes. The panel (onto which the screw needs to be retained) is placed onto the captive screw, the threaded washer is then threaded onto the screw, past the threaded section and the screw is therefore captive to the panel.