Units | Price/unit after discount | Applied Discount |
1-49 | £ 3.93 | 0% |
50-99 | £ 3.34 | 15% |
100-199 | £ 3.14 | 20% |
200-499 | £ 2.95 | 25% |
500-999 | £ 2.75 | 30% |
1000+ | £ 2.55 | 35% |
Ball bearings and punches from steel.
For small quantity installation we suggest you install the flanges using the ball bearings,
for large quantities it is easier to purchase the retaining flange punch.
Select the retainer flange to suit thread of the captive screw and the thickness of the panel to be retained.
Drill and countersink hole in the panel and use the ball bearing or punch to spread the flange into the countersunk hole.
The captive screw is then screwed into the flange and the screw is retained to the panel.
Mounting hole diameter to H9 clearance.