| Price & Availability | Article | For thread d1 | Panel t1 ±8% | d2 | h1 | l1 | d3 | Installation ball dia. d4 | d5 tol. H9 | d6 | Sheet metal gauge | |||||||||||||||||||||
| 36692.W3007 | M 3 | 0.70 | 5.0 | 1.5 | 0.70 | 7.5 | 5 | 5.0 | 6.0 | 22 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 0.70 d2 5.0 h1 1.5 l1 0.70 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 22 | ||||||||||||||||||||||||||||||||
| 36692.W3009 | M 3 | 0.90 | 5.0 | 1.5 | 0.90 | 7.5 | 5 | 5.0 | 6.0 | 20 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 356 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 0.90 d2 5.0 h1 1.5 l1 0.90 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 20 | ||||||||||||||||||||||||||||||||
| 36692.W3012 | M 3 | 1.25 | 5.0 | 1.5 | 1.25 | 7.5 | 5 | 5.0 | 6.0 | 18 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 383 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 1.25 d2 5.0 h1 1.5 l1 1.25 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
| 36692.W3015 | M 3 | 1.50 | 5.0 | 1.5 | 1.50 | 7.5 | 5 | 5.0 | 6.0 | 16 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 206 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 1.50 d2 5.0 h1 1.5 l1 1.50 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
| 36692.W3020 | M 3 | 2.00 | 5.0 | 1.5 | 2.00 | 7.5 | 5 | 5.0 | 6.0 | 14 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 190 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 2.00 d2 5.0 h1 1.5 l1 2.00 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
| 36692.W3030 | M 3 | 3.00 | 5.0 | 1.5 | 3.00 | 7.5 | 5 | 5.0 | 6.0 | 10 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 273 Need more? Please call us.
For thread d1 M 3 Panel t1
±8% 3.00 d2 5.0 h1 1.5 l1 3.00 d3 7.5 Installation ball dia. d4 5 d5
tol. H9 5.0 d6 6.0 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
| 36692.W4007 | M 4 | 0.70 | 6.8 | 2.0 | 0.70 | 10.0 | 7 | 6.8 | 8.2 | 22 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 0.70 d2 6.8 h1 2.0 l1 0.70 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 22 | ||||||||||||||||||||||||||||||||
| 36692.W4009 | M 4 | 0.90 | 6.8 | 2.0 | 0.90 | 10.0 | 7 | 6.8 | 8.2 | 20 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 507 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 0.90 d2 6.8 h1 2.0 l1 0.90 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 20 | ||||||||||||||||||||||||||||||||
| 36692.W4012 | M 4 | 1.25 | 6.8 | 2.0 | 1.25 | 10.0 | 7 | 6.8 | 8.2 | 18 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 609 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 1.25 d2 6.8 h1 2.0 l1 1.25 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
| 36692.W4015 | M 4 | 1.50 | 6.8 | 2.0 | 1.50 | 10.0 | 7 | 6.8 | 8.2 | 16 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 345 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 1.50 d2 6.8 h1 2.0 l1 1.50 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
| 36692.W4020 | M 4 | 2.00 | 6.8 | 2.0 | 2.00 | 10.0 | 7 | 6.8 | 8.2 | 14 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 263 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 2.00 d2 6.8 h1 2.0 l1 2.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
| 36692.W4025 | M 4 | 2.50 | 6.8 | 2.0 | 2.50 | 10.0 | 7 | 6.8 | 8.2 | 12 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 172 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 2.50 d2 6.8 h1 2.0 l1 2.50 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 12 | ||||||||||||||||||||||||||||||||
| 36692.W4030 | M 4 | 3.00 | 6.8 | 2.0 | 3.00 | 10.0 | 7 | 6.8 | 8.2 | 10 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 258 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 3.00 d2 6.8 h1 2.0 l1 3.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
| 36692.W4040 | M 4 | 4.00 | 6.8 | 2.0 | 4.00 | 10.0 | 7 | 6.8 | 8.2 | 8 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 4.00 d2 6.8 h1 2.0 l1 4.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 8 | ||||||||||||||||||||||||||||||||
| 36692.W4050 | M 4 | 5.00 | 6.8 | 2.0 | 5.00 | 10.0 | 7 | 6.8 | 8.2 | 6 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 5.00 d2 6.8 h1 2.0 l1 5.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
| 36692.W4060 | M 4 | 6.00 | 6.8 | 2.0 | 6.00 | 10.0 | 7 | 6.8 | 8.2 | 4 | ||||||||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 77 Need more? Please call us.
For thread d1 M 4 Panel t1
±8% 6.00 d2 6.8 h1 2.0 l1 6.00 d3 10.0 Installation ball dia. d4 7 d5
tol. H9 6.8 d6 8.2 Sheet metal gauge 4 | ||||||||||||||||||||||||||||||||
| 36692.W5007 | M 5 | 0.70 | 8.0 | 2.5 | 0.70 | 12.5 | 8 | 8.0 | 9.6 | 22 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 284 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 0.70 d2 8.0 h1 2.5 l1 0.70 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 22 | ||||||||||||||||||||||||||||||||
| 36692.W5009 | M 5 | 0.90 | 8.0 | 2.5 | 0.90 | 12.5 | 8 | 8.0 | 9.6 | 20 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 0.90 d2 8.0 h1 2.5 l1 0.90 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 20 | ||||||||||||||||||||||||||||||||
| 36692.W5012 | M 5 | 1.25 | 8.0 | 2.5 | 1.25 | 12.5 | 8 | 8.0 | 9.6 | 18 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 198 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 1.25 d2 8.0 h1 2.5 l1 1.25 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
| 36692.W5015 | M 5 | 1.50 | 8.0 | 2.5 | 1.50 | 12.5 | 8 | 8.0 | 9.6 | 16 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 1.50 d2 8.0 h1 2.5 l1 1.50 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
| 36692.W5020 | M 5 | 2.00 | 8.0 | 2.5 | 2.00 | 12.5 | 8 | 8.0 | 9.6 | 14 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 2.00 d2 8.0 h1 2.5 l1 2.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
| 36692.W5030 | M 5 | 3.00 | 8.0 | 2.5 | 3.00 | 12.5 | 8 | 8.0 | 9.6 | 10 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 721 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 3.00 d2 8.0 h1 2.5 l1 3.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
| 36692.W5040 | M 5 | 4.00 | 8.0 | 2.5 | 4.00 | 12.5 | 8 | 8.0 | 9.6 | 8 | ||||||||||||||||||||||
£ 3.52 per unit (click for quantity discounts) Ready to despatch 227 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 4.00 d2 8.0 h1 2.5 l1 4.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 8 | ||||||||||||||||||||||||||||||||
| 36692.W5050 | M 5 | 5.00 | 8.0 | 2.5 | 5.00 | 12.5 | 8 | 8.0 | 9.6 | 6 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 45 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 5.00 d2 8.0 h1 2.5 l1 5.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
| 36692.W5060 | M 5 | 6.00 | 8.0 | 2.5 | 6.00 | 12.5 | 8 | 8.0 | 9.6 | 4 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 126 Need more? Please call us.
For thread d1 M 5 Panel t1
±8% 6.00 d2 8.0 h1 2.5 l1 6.00 d3 12.5 Installation ball dia. d4 8 d5
tol. H9 8.0 d6 9.6 Sheet metal gauge 4 | ||||||||||||||||||||||||||||||||
| 36692.W6012 | M 6 | 1.25 | 10.0 | 3.0 | 1.25 | 15.0 | 10 | 10.0 | 12.0 | 18 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 213 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 1.25 d2 10.0 h1 3.0 l1 1.25 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
| 36692.W6015 | M 6 | 1.50 | 10.0 | 3.0 | 1.50 | 15.0 | 10 | 10.0 | 12.0 | 16 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 675 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 1.50 d2 10.0 h1 3.0 l1 1.50 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
| 36692.W6020 | M 6 | 2.00 | 10.0 | 3.0 | 2.00 | 15.0 | 10 | 10.0 | 12.0 | 14 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 275 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 2.00 d2 10.0 h1 3.0 l1 2.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
| 36692.W6025 | M 6 | 2.50 | 10.0 | 3.0 | 2.50 | 15.0 | 10 | 10.0 | 12.0 | 12 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 530 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 2.50 d2 10.0 h1 3.0 l1 2.50 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 12 | ||||||||||||||||||||||||||||||||
| 36692.W6030 | M 6 | 3.00 | 10.0 | 3.0 | 3.00 | 15.0 | 10 | 10.0 | 12.0 | 10 | ||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts) Ready to despatch 297 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 3.00 d2 10.0 h1 3.0 l1 3.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
| 36692.W6040 | M 6 | 4.00 | 10.0 | 3.0 | 4.00 | 15.0 | 10 | 10.0 | 12.0 | 8 | ||||||||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 380 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 4.00 d2 10.0 h1 3.0 l1 4.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 8 | ||||||||||||||||||||||||||||||||
| 36692.W6050 | M 6 | 5.00 | 10.0 | 3.0 | 5.00 | 15.0 | 10 | 10.0 | 12.0 | 6 | ||||||||||||||||||||||
£ 3.48 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 5.00 d2 10.0 h1 3.0 l1 5.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
| 36692.W6060 | M 6 | 6.00 | 10.0 | 3.0 | 6.00 | 15.0 | 10 | 10.0 | 12.0 | 4 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 237 Need more? Please call us.
For thread d1 M 6 Panel t1
±8% 6.00 d2 10.0 h1 3.0 l1 6.00 d3 15.0 Installation ball dia. d4 10 d5
tol. H9 10.0 d6 12.0 Sheet metal gauge 4 | ||||||||||||||||||||||||||||||||
| 36692.W8012 | M 8 | 1.25 | 13.0 | 4.0 | 1.25 | 20.0 | 13 | 13.0 | 15.5 | 18 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 162 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 1.25 d2 13.0 h1 4.0 l1 1.25 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 18 | ||||||||||||||||||||||||||||||||
| 36692.W8015 | M 8 | 1.50 | 13.0 | 4.0 | 1.50 | 20.0 | 13 | 13.0 | 15.5 | 16 | ||||||||||||||||||||||
£ 4.27 per unit (click for quantity discounts) Ready to despatch 1226 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 1.50 d2 13.0 h1 4.0 l1 1.50 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 16 | ||||||||||||||||||||||||||||||||
| 36692.W8020 | M 8 | 2.00 | 13.0 | 4.0 | 2.00 | 20.0 | 13 | 13.0 | 15.5 | 14 | ||||||||||||||||||||||
£ 4.27 per unit (click for quantity discounts) Ready to despatch 240 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 2.00 d2 13.0 h1 4.0 l1 2.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 14 | ||||||||||||||||||||||||||||||||
| 36692.W8025 | M 8 | 2.50 | 13.0 | 4.0 | 2.50 | 20.0 | 13 | 13.0 | 15.5 | 12 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 2.50 d2 13.0 h1 4.0 l1 2.50 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 12 | ||||||||||||||||||||||||||||||||
| 36692.W8030 | M 8 | 3.00 | 13.0 | 4.0 | 3.00 | 20.0 | 13 | 13.0 | 15.5 | 10 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 59 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 3.00 d2 13.0 h1 4.0 l1 3.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 10 | ||||||||||||||||||||||||||||||||
| 36692.W8050 | M 8 | 5.00 | 13.0 | 4.0 | 5.00 | 20.0 | 13 | 13.0 | 15.5 | 6 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 79 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 5.00 d2 13.0 h1 4.0 l1 5.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 6 | ||||||||||||||||||||||||||||||||
| 36692.W8060 | M 8 | 6.00 | 13.0 | 4.0 | 6.00 | 20.0 | 13 | 13.0 | 15.5 | 4 | ||||||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 345 Need more? Please call us.
For thread d1 M 8 Panel t1
±8% 6.00 d2 13.0 h1 4.0 l1 6.00 d3 20.0 Installation ball dia. d4 13 d5
tol. H9 13.0 d6 15.5 Sheet metal gauge 4 | ||||||||||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305).
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (AISI 316, 1.440), brass.
Select the retainer flange to suit thread of the captive screw and the thickness of the panel to be retained.
Drill and countersink hole in the panel and use the appropriate installation tool (see 36692.TL) to spread the flange into the countersunk hole.
The captive screw is then screwed into the flange and the screw is retained to the panel.
Mounting hole diameter to H9 clearance.
Countersunk d6 to 90°.