Price & Availability | Article | Rated load lb | d1 | d2 | l1 | l2 | l3 | l4 | r1 | w1 | w2 | ||||||||||||||||||
63700.W0251I | 5000 | 5/8-11 | 2.45 | 5.47 | 2.46 | 1.63 | 1/4 | 1.00 | 3.50 | 0.75 | |||||||||||||||||||
£ 291.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
lb 5000 d1 5/8-11 d2 2.45 l1 5.47 l2 2.46 l3 1.63 l4 1/4 r1 1.00 w1 3.50 w2 0.75 | |||||||||||||||||||||||||||||
63700.W0371I | 10000 | 1-8 | 3.51 | 7.64 | 3.22 | 2.30 | 3/8 | 1.50 | 5.10 | 1.00 | |||||||||||||||||||
£ 426.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
lb 10000 d1 1-8 d2 3.51 l1 7.64 l2 3.22 l3 2.30 l4 3/8 r1 1.50 w1 5.10 w2 1.00 | |||||||||||||||||||||||||||||
63700.W0501I | 24000 | 1-1/4-7 | 4.70 | 9.50 | 3.63 | 3.12 | 1/2 | 2.00 | 6.75 | 1.25 | |||||||||||||||||||
£ 545.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
lb 24000 d1 1-1/4-7 d2 4.70 l1 9.50 l2 3.63 l3 3.12 l4 1/2 r1 2.00 w1 6.75 w2 1.25 |
Forged alloy steel, min. tensile strength 180,000 psi, black oxide coated.
Magnetic particle inspected.
Min design safety factor 5:1. *Rated load relates to components of weld mount lifting ring 63700 only. The workpiece material and weld must be capable of supporting a similar weight - please make your own appropriate checks and calculations.
360° swivel and 180° load.
All dimensions in imperial.
Always follow safety instructions.