Clamping Cubes
cast iron - semi-finished
Price & Availability | Article | w1 x l1 | w2 ±0.2 | w3 ±0.2 | h1 | h2 | l2 +1 | l3 ±0.2 | l4 ±0.2 | l5 ±0,013 | d1 | No. of holes | For screw | Weight kg | ||||||
19570.W0220 | 400x400 | 150 | - | 500 | 450 | 231 | - | 150 | 150 | 12 | 4 | M12 | 134 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 x l1 400x400 w2
±0.2 150 w3
±0.2 - h1 500 h2 450 l2
+1 231 l3
±0.2 - l4
±0.2 150 l5
±0,013 150 d1 12 No. of holes 4 For screw M12 Weight
kg 134 | ||||||||||||||||||||
19570.W0240 | 500x500 | 200 | - | 650 | 595 | 331 | - | 200 | 200 | 12 | 4 | M12 | 265 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 x l1 500x500 w2
±0.2 200 w3
±0.2 - h1 650 h2 595 l2
+1 331 l3
±0.2 - l4
±0.2 200 l5
±0,013 200 d1 12 No. of holes 4 For screw M12 Weight
kg 265 | ||||||||||||||||||||
19570.W0260 | 630x630 | 200 | 300 | 800 | 740 | 451 | 200 | 300 | 200 | 16 | 8 | M16 | 427 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 x l1 630x630 w2
±0.2 200 w3
±0.2 300 h1 800 h2 740 l2
+1 451 l3
±0.2 200 l4
±0.2 300 l5
±0,013 200 d1 16 No. of holes 8 For screw M16 Weight
kg 427 |
Steel, welded.
Special designs upon request.
Lower cost alternative to cast version no. 19560.