Price & Availability | Article | Description | l1 | h1 | w1 | |||||||||||||||
19710.W0110 | Gasket - Black per foot | - | - | - | ||||||||||||||||
£ 7.95 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Gasket - Black per foot l1 - h1 - w1 - | ||||||||||||||||||||
19710.W0114 | Gasket - White per foot | - | - | - | ||||||||||||||||
£ 2.11 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Gasket - White per foot l1 - h1 - w1 - | ||||||||||||||||||||
19710.W0300 | Complete System - Base, 2 Pallets and Clamps | - | - | - | ||||||||||||||||
£ 1,775.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Complete System - Base, 2 Pallets and Clamps l1 - h1 - w1 - | ||||||||||||||||||||
19710.W0325 | Blank Pallet | 318 | 25 | 150 | ||||||||||||||||
£ 139.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Blank Pallet l1 318 h1 25 w1 150 | ||||||||||||||||||||
19710.W0375 | Base and Clamps | 315 | 25 | 140 | ||||||||||||||||
£ 2,169.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Base and Clamps l1 315 h1 25 w1 140 |
Use as a quick fixture palletising system - blank pallets available, see part no. 19710.W0325.
Mount to grid plate or T-slot table with clamps provided.
Operates from 70-100 psi shop air, no need for vacuum pumps and coolant traps.
Will accept the standard 19730.W0150 vacuum pallet, increasing your vacuum platform to over 360mm x 315mm.
Remove 12mm pins for grinding/machining thin material, use set screws to locate and aid in holding force.
Clamp in a vice to reduce setup time.
Set includes everything necessary to get your 19710 running within minutes of opening the box - excludes regulator.