Price & Availability | Article | Description | l1 | h1 | w1 | Weight kg | |||||||||||||||
19730.W0101 | Complete System Includes: Base Unit, 2 Blank Pallets, 1 Vacuum Pallet | - | - | - | 25.5 | ||||||||||||||||
£ 3,645.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Complete System Includes: Base Unit, 2 Blank Pallets, 1 Vacuum Pallet l1 - h1 - w1 - Weight
kg 25.5 | |||||||||||||||||||||
19730.W0130 | Blank Pallet | 360 | 19 | 315 | |||||||||||||||||
£ 382.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Blank Pallet l1 360 h1 19 w1 315 Weight
kg | |||||||||||||||||||||
19730.W0131 | Blank Pallet (1" thick) | 379 | 25 | 379 | 5.0 | ||||||||||||||||
£ 417.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Blank Pallet (1" thick) l1 379 h1 25 w1 379 Weight
kg 5.0 | |||||||||||||||||||||
19730.W0150 | Vacuum Pallet with M 6 Threaded Holes | 360 | 16 | 315 | 14.5 | ||||||||||||||||
£ 472.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Vacuum Pallet with M 6 Threaded Holes l1 360 h1 16 w1 315 Weight
kg 14.5 | |||||||||||||||||||||
19730.W0160 | Large Vacuum Pallet | 859 | 16 | 368 | 12.0 | ||||||||||||||||
£ 1,013.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Large Vacuum Pallet l1 859 h1 16 w1 368 Weight
kg 12.0 | |||||||||||||||||||||
19730.W0175 | Base (Receiver) - Includes Safety Switch, Required Hoses | 323 | 35 | 330 | 25.8 | ||||||||||||||||
£ 2,715.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Base (Receiver) - Includes Safety Switch, Required Hoses l1 323 h1 35 w1 330 Weight
kg 25.8 |
Can be used as a traditional vacuum system and for a rapid fixture change system.
For vacuum application use the standard vacuum grid pallet or use with the blank pallets machined to suit custom parts. Alternatively, use as a quick fixture change system.
Pallets can be swapped in 30 seconds or less. Load pallets while machining to maximise productivity. Easy to install and set up. Virtually maintenance free - reliable and easy to use. Flexible pallet design.
No pumps - use standard shop air. Air supply requirements 70-100 psi. Low pressure safety switch, vacuum indicator, hardened locator pins all included.
Vacuum pallet 19730.W0150 is machined with cross slots to receive vacuum sealing gasket and machined with M 6 holes for fixing of stops such as sliding stop 12042.W0200.
Spare parts readily available, please see replacement parts page.