| Price & Availability | Article | Description | l1 | h1 | w1 | Weight kg | |||||||||||||||
| 19740.W0000 | Complete System Includes: Multi Vac Pallet, Vac Generator, Coolant Trap and Fittings. | 406 | 31.7 | 355 | 15.0 | ||||||||||||||||
£ 2,780.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Complete System Includes: Multi Vac Pallet, Vac Generator, Coolant Trap and Fittings. l1 406 h1 31.7 w1 355 Weight
kg 15.0 | |||||||||||||||||||||
| 19740.W0100 | Vacuum Generator with Regulator, Filter and Push Fit Connections | - | - | - | 1.0 | ||||||||||||||||
£ 339.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Vacuum Generator with Regulator, Filter and Push Fit Connections l1 - h1 - w1 - Weight
kg 1.0 | |||||||||||||||||||||
| 19740.W0200 | Multi Vac Plate Only. With Mounting Fittings and Tubing. | 406 | 31.7 | 355 | 16.5 | ||||||||||||||||
£ 2,224.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Multi Vac Plate Only. With Mounting Fittings and Tubing. l1 406 h1 31.7 w1 355 Weight
kg 16.5 | |||||||||||||||||||||
| 19740.W0250 | Sacrificial Top Plate with Mounting Screws (406 x 355mm). | - | - | - | 4.0 | ||||||||||||||||
£ 229.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Sacrificial Top Plate with Mounting Screws (406 x 355mm). l1 - h1 - w1 - Weight
kg 4.0 | |||||||||||||||||||||
Easy to install and set up vacuum workholding system.
We recommend use of a coolant trap (optional) when using an external vacuum source.
1. Receiver base 19740.W0200 is 406 x 355mm, with grid plate design to allow multiple workholding solutions. Textured surface generates additional holding force through friction.
2. Machined with cross slots to form grids of 23,6mm square, at 26,9mm spacing. Each grid machined with M6 x 0,8 holes for fixing of stops such as sliding stop 12042.W0200.
3. Cross slots (3,6mm wide x 3,5mm deep) accept sealing gasket around each grid.
Flexible receiver base design with 4 vacuum ports allowing holding of 1 to 4 small parts, or 1 large part (vacuum ports can be plugged).
4. Six oversized steel washers machined below bottom surface of receiver means it can be used for grinding operation on a magnetic chuck.
5. Twelve recessed pockets on side of receiver base allow multiple bases to be linked together to make a single large vacuum table.
6. 12mm diameter locating pins on underside of receiver base at 270mm, centre line for easy location.
7. Can be powered with shop air (70-100 psi), or vacuum generator.
9. Eight location ports for vacuum source connection.