Master Jaws
AccuSnap
Price & Availability | Article | Vice size | l1 | h1 ±0.0005 | w1 | ||||||
19812.W0401 | 4" | 3.98 | 0.500 | 0.118 | |||||||
£ 167.24 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" l1 3.98 h1
±0.0005 0.500 w1 0.118 | |||||||||||
19812.W0608 | 6" | 5.98 | 1.750 | 0.118 | |||||||
£ 194.36 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" l1 5.98 h1
±0.0005 1.750 w1 0.118 |
Body: 80000 psi ductile cast iron.
Use in conjunction with AccuSnap master jaws 19810.
Parallels snap into position quickly and easily. Can be used with AccuSnap modular workstops (except sizes 19812.W0401, W0402, W0601, W0602 and W0801).
All dimensions are in inches.