Master Jaws
AccuSnap
Price & Availability | Article | Vice size | l1 | h1 ±0.0005 | w1 | ||||||
19812.W0405 | 4" | 3.98 | 1.000 | 0.118 | |||||||
Ready to despatch 0 Need more? Please call us.
Vice size 4" l1 3.98 h1
±0.0005 1.000 w1 0.118 |
Body: 80000 psi ductile cast iron.
Use in conjunction with AccuSnap master jaws 19810.
Parallels snap into position quickly and easily. Can be used with AccuSnap modular workstops (except sizes 19812.W0401, W0402, W0601, W0602 and W0801).
All dimensions are in inches.