Simplex Mallets
complete
Price & Availability | Article | For mallet head dia. d1 | l1 | ||||||
98023.W0231 | 30 | 260 | |||||||
Ready to despatch 0 Need more? Please call us.
For mallet head dia. d1 30 l1 260 | |||||||||
98023.W0241 | 40 | 270 | |||||||
Ready to despatch 0 Need more? Please call us.
For mallet head dia. d1 40 l1 270 | |||||||||
98023.W0251 | 50 | 310 | |||||||
Ready to despatch 0 Need more? Please call us.
For mallet head dia. d1 50 l1 310 | |||||||||
98023.W0261 | 60 | 335 | |||||||
Ready to despatch 0 Need more? Please call us.
For mallet head dia. d1 60 l1 335 | |||||||||
98023.W0281 | 80 | 395 | |||||||
Ready to despatch 0 Need more? Please call us.
For mallet head dia. d1 80 l1 395 |
Wooden handle.