| Price & Availability | Article | d1 | Thread type | d2 | w1 | l1 | h1 | w2 | w3 | F1 max. kg | F2 max. kg | Weight kg | |||||||||||||||||||||
| 18866.W0200 | 2" | UNC | 100 | 166 | 68.0 | 168 | 90 | 38 | 9900 | 7300 | 6.38 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2" Thread type UNC d2 100 w1 166 l1 68.0 h1 168 w2 90 w3 38 F1
max.
kg 9900 F2
max.
kg 7300 Weight
kg 6.38 | |||||||||||||||||||||||||||||||||
| 18866.W0250 | 2-1/2" | UNC | 120 | 206 | 90.0 | 208 | 110 | 48 | 16000 | 11000 | 12.40 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2-1/2" Thread type UNC d2 120 w1 206 l1 90.0 h1 208 w2 110 w3 48 F1
max.
kg 16000 F2
max.
kg 11000 Weight
kg 12.40 | |||||||||||||||||||||||||||||||||
Forged steel (C15E) annealed and zinc-plated (-ZP). Contact face machined.
CE marked.
Hot dipped galvanised versions (for more demanding applications and limited outside use) also available on request, suffix changes to -GV.
To DIN 580.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread and the material, it is being used in is as least as strong as the that of the bolt.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.