| Price & Availability | Article | Thread | d1 | d2 | w1 | l1 | h1 | w2 | w3 | F1 max. kg | F2 max. kg | Weight kg | |||||||||||||||||||||
| 18863.W0006 | Coarse | M 6 | 20 | 36 | 13.0 | 36 | 20 | 8 | 70 | 50 | 0.05 | ||||||||||||||||||||||
£ 1.75 per unit (click for quantity discounts) Ready to despatch 155 Need more? Please call us.
Thread Coarse d1 M 6 d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.05 | |||||||||||||||||||||||||||||||||
| 18863.W0008 | Coarse | M 8 | 20 | 36 | 13.0 | 36 | 20 | 8 | 140 | 95 | 0.06 | ||||||||||||||||||||||
£ 1.75 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
Thread Coarse d1 M 8 d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 140 F2
max.
kg 95 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||
| 18863.W0010 | Coarse | M 10 | 25 | 45 | 17.0 | 45 | 25 | 10 | 230 | 170 | 0.11 | ||||||||||||||||||||||
£ 2.27 per unit (click for quantity discounts) Ready to despatch 176 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 10 d2 25 w1 45 l1 17.0 h1 45 w2 25 w3 10 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.11 | |||||||||||||||||||||||||||||||||
| 18863.W0012 | Coarse | M 12 | 30 | 54 | 20.5 | 53 | 30 | 12 | 340 | 240 | 0.18 | ||||||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 173 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 12 d2 30 w1 54 l1 20.5 h1 53 w2 30 w3 12 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.18 | |||||||||||||||||||||||||||||||||
| 18863.W0016 | Coarse | M 16 | 35 | 63 | 27.0 | 62 | 35 | 14 | 700 | 500 | 0.28 | ||||||||||||||||||||||
£ 6.01 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 16 d2 35 w1 63 l1 27.0 h1 62 w2 35 w3 14 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.28 | |||||||||||||||||||||||||||||||||
| 18863.W0020 | Coarse | M 20 | 40 | 72 | 30.0 | 71 | 40 | 16 | 1200 | 830 | 0.45 | ||||||||||||||||||||||
£ 7.04 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
Thread Coarse d1 M 20 d2 40 w1 72 l1 30.0 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.45 | |||||||||||||||||||||||||||||||||
| 18863.W0024 | Coarse | M 24 | 50 | 90 | 36.0 | 90 | 50 | 20 | 1800 | 1270 | 0.74 | ||||||||||||||||||||||
£ 11.74 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Thread Coarse d1 M 24 d2 50 w1 90 l1 36.0 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.74 | |||||||||||||||||||||||||||||||||
| 18863.W0030 | Coarse | M 30 | 65 | 108 | 45.0 | 109 | 60 | 24 | 3200 | 2300 | 1.66 | ||||||||||||||||||||||
£ 20.60 per unit (click for quantity discounts) Ready to despatch 133 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 30 d2 65 w1 108 l1 45.0 h1 109 w2 60 w3 24 F1
max.
kg 3200 F2
max.
kg 2300 Weight
kg 1.66 | |||||||||||||||||||||||||||||||||
| 18863.W0036 | Coarse | M 36 | 75 | 126 | 54.0 | 128 | 70 | 28 | 4600 | 3300 | 2.65 | ||||||||||||||||||||||
£ 135.36 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 36 d2 75 w1 126 l1 54.0 h1 128 w2 70 w3 28 F1
max.
kg 4600 F2
max.
kg 3300 Weight
kg 2.65 | |||||||||||||||||||||||||||||||||
| 18863.W0042 | Coarse | M 42 | 85 | 144 | 63.0 | 147 | 80 | 32 | 6300 | 4500 | 4.03 | ||||||||||||||||||||||
£ 122.83 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 42 d2 85 w1 144 l1 63.0 h1 147 w2 80 w3 32 F1
max.
kg 6300 F2
max.
kg 4500 Weight
kg 4.03 | |||||||||||||||||||||||||||||||||
| 18863.W0048 | Coarse | M 48 | 100 | 166 | 68.0 | 168 | 90 | 38 | 8600 | 6100 | 6.38 | ||||||||||||||||||||||
£ 125.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 48 d2 100 w1 166 l1 68.0 h1 168 w2 90 w3 38 F1
max.
kg 8600 F2
max.
kg 6100 Weight
kg 6.38 | |||||||||||||||||||||||||||||||||
| 18863.W0056 | Coarse | M 56 | 110 | 184 | 78.0 | 187 | 100 | 42 | 11500 | 8200 | 8.80 | ||||||||||||||||||||||
£ 281.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 56 d2 110 w1 184 l1 78.0 h1 187 w2 100 w3 42 F1
max.
kg 11500 F2
max.
kg 8200 Weight
kg 8.80 | |||||||||||||||||||||||||||||||||
| 18863.W5012 | Fine | M 12 x 1,5 | 30 | 54 | 20.5 | 53 | 30 | 12 | 340 | 240 | 0.18 | ||||||||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
Thread Fine d1 M 12 x 1,5 d2 30 w1 54 l1 20.5 h1 53 w2 30 w3 12 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.18 | |||||||||||||||||||||||||||||||||
| 18863.W5016 | Fine | M 16 x 1,5 | 35 | 63 | 27.0 | 62 | 35 | 14 | 700 | 500 | 0.28 | ||||||||||||||||||||||
£ 48.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M 16 x 1,5 d2 35 w1 63 l1 27.0 h1 62 w2 35 w3 14 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.28 | |||||||||||||||||||||||||||||||||
| 18863.W5020 | Fine | M 20 x 2,0 | 40 | 72 | 30.0 | 71 | 40 | 16 | 1200 | 830 | 0.45 | ||||||||||||||||||||||
£ 73.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M 20 x 2,0 d2 40 w1 72 l1 30.0 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.45 | |||||||||||||||||||||||||||||||||
| 18863.W5024 | Fine | M 24 x 2,0 | 50 | 90 | 36.0 | 90 | 50 | 20 | 1800 | 1270 | 0.74 | ||||||||||||||||||||||
£ 16.77 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M 24 x 2,0 d2 50 w1 90 l1 36.0 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.74 | |||||||||||||||||||||||||||||||||
| 18863.W5030 | Fine | M 30 x 2,0 | 65 | 108 | 45.0 | 109 | 60 | 24 | 3600 | 2600 | 1.66 | ||||||||||||||||||||||
£ 72.70 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M 30 x 2,0 d2 65 w1 108 l1 45.0 h1 109 w2 60 w3 24 F1
max.
kg 3600 F2
max.
kg 2600 Weight
kg 1.66 | |||||||||||||||||||||||||||||||||
| 18863.W5036 | Fine | M 36 x 3,0 | 75 | 126 | 54.0 | 128 | 70 | 28 | 5100 | 3700 | 2.58 | ||||||||||||||||||||||
£ 118.06 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M 36 x 3,0 d2 75 w1 126 l1 54.0 h1 128 w2 70 w3 28 F1
max.
kg 5100 F2
max.
kg 3700 Weight
kg 2.58 | |||||||||||||||||||||||||||||||||
| 18863.W5042 | Fine | M 42 x 3,0 | 85 | 144 | 63.0 | 147 | 80 | 32 | 7000 | 5000 | 3.95 | ||||||||||||||||||||||
£ 87.89 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M 42 x 3,0 d2 85 w1 144 l1 63.0 h1 147 w2 80 w3 32 F1
max.
kg 7000 F2
max.
kg 5000 Weight
kg 3.95 | |||||||||||||||||||||||||||||||||
| 18863.W5048 | Fine | M 48 x 3,0 | 100 | 166 | 68.0 | 168 | 90 | 38 | 8600 | 6100 | 6.38 | ||||||||||||||||||||||
£ 105.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M 48 x 3,0 d2 100 w1 166 l1 68.0 h1 168 w2 90 w3 38 F1
max.
kg 8600 F2
max.
kg 6100 Weight
kg 6.38 | |||||||||||||||||||||||||||||||||
| 18863.W5056 | Fine | M 56 x 4,0 | 110 | 184 | 78.0 | 187 | 100 | 42 | 11500 | 8300 | 8.48 | ||||||||||||||||||||||
£ 313.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M 56 x 4,0 d2 110 w1 184 l1 78.0 h1 187 w2 100 w3 42 F1
max.
kg 11500 F2
max.
kg 8300 Weight
kg 8.48 | |||||||||||||||||||||||||||||||||
Forged steel (C15E) annealed and zinc plated. Contact face machined.
CE marked.
To DIN 580.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread is fully screwed in, and the material it is being used in is as least as strong as the that of the bolt.
Temperature range -20°C to +200°C.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.