| Price & Availability | Article | Thread | d1 | d2 | w1 | h1 | w2 | w3 | F1 max. kg | F2 max. kg | Weight kg | |||||||||||||||||||||
| 18843.W0048 | Coarse | M48 | 100 | 166 | 168 | 90 | 38 | 8600 | 6100 | 5.02 | ||||||||||||||||||||||
£ 143.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M48 d2 100 w1 166 h1 168 w2 90 w3 38 F1
max.
kg 8600 F2
max.
kg 6100 Weight
kg 5.02 | ||||||||||||||||||||||||||||||||
| 18843.W0056 | Coarse | M56 | 110 | 184 | 187 | 100 | 42 | 11500 | 8200 | 6.70 | ||||||||||||||||||||||
£ 273.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M56 d2 110 w1 184 h1 187 w2 100 w3 42 F1
max.
kg 11500 F2
max.
kg 8200 Weight
kg 6.70 | ||||||||||||||||||||||||||||||||
| 18843.W0064 | Coarse | M64 | 120 | 206 | 208 | 110 | 48 | 16000 | 11000 | 9.30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M64 d2 120 w1 206 h1 208 w2 110 w3 48 F1
max.
kg 16000 F2
max.
kg 11000 Weight
kg 9.30 | ||||||||||||||||||||||||||||||||
| 18843.W0072 | Coarse | M72x6 | 150 | 260 | 260 | 140 | 60 | 20000 | 14000 | 18.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M72x6 d2 150 w1 260 h1 260 w2 140 w3 60 F1
max.
kg 20000 F2
max.
kg 14000 Weight
kg 18.5 | ||||||||||||||||||||||||||||||||
| 18843.W0080 | Coarse | M80x6 | 170 | 296 | 298 | 160 | 68 | 28000 | 20000 | 27.3 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M80x6 d2 170 w1 296 h1 298 w2 160 w3 68 F1
max.
kg 28000 F2
max.
kg 20000 Weight
kg 27.3 | ||||||||||||||||||||||||||||||||
| 18843.W0100 | Coarse | M100x6 | 190 | 330 | 330 | 180 | 75 | 40000 | 29000 | 26.4 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M100x6 d2 190 w1 330 h1 330 w2 180 w3 75 F1
max.
kg 40000 F2
max.
kg 29000 Weight
kg 26.4 | ||||||||||||||||||||||||||||||||
| 18843.W5020 | Fine | M20 x 2,0 | 40 | 72 | 71 | 40 | 16 | 1200 | 830 | 0.36 | ||||||||||||||||||||||
£ 31.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M20 x 2,0 d2 40 w1 72 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.36 | ||||||||||||||||||||||||||||||||
| 18843.W5042 | Fine | M42 x 3,0 | 85 | 144 | 147 | 80 | 32 | 7000 | 5000 | 3.11 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M42 x 3,0 d2 85 w1 144 h1 147 w2 80 w3 32 F1
max.
kg 7000 F2
max.
kg 5000 Weight
kg 3.11 | ||||||||||||||||||||||||||||||||
| 18843.W5048 | Fine | M48 x 3,0 | 100 | 166 | 168 | 90 | 38 | 8600 | 6100 | 5.02 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M48 x 3,0 d2 100 w1 166 h1 168 w2 90 w3 38 F1
max.
kg 8600 F2
max.
kg 6100 Weight
kg 5.02 | ||||||||||||||||||||||||||||||||
| 18843.W5056 | Fine | M56 x 4,0 | 110 | 184 | 187 | 100 | 42 | 11500 | 8300 | 6.69 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M56 x 4,0 d2 110 w1 184 h1 187 w2 100 w3 42 F1
max.
kg 11500 F2
max.
kg 8300 Weight
kg 6.69 | ||||||||||||||||||||||||||||||||
Forged steel (C15E) annealed and zinc plated. Contact face machined.
CE marked.
Hot dipped galvanised versions (for more demanding applications and limited outside use) also available on request, suffix changes to -GV.
To DIN 582.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread and the material, it is being used in is as least as strong as the that of the bolt.
Temperature range -20°C to +200°C.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.