Step Adjustable Clamps
Price & Availability | Article | Clamping height h1 min.|max. | For T-slot | For bolt | h2 min.|max. | l2 | l3 | l4 | l5 | w1 x l1 | d1 | Weight g | |||||||||||||||
10620.W0012 | 0-35 | 12 & 14 | M12 | 30-55 | 48 | 28 | 23 | 14 | 38x88 | 13 | 260 | ||||||||||||||||
£ 49.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping height h1
min.|max. 0-35 For T-slot 12 & 14 For bolt M12 h2
min.|max. 30-55 l2 48 l3 28 l4 23 l5 14 w1 x l1 38x88 d1 13 Weight
g 260 | |||||||||||||||||||||||||||
10620.W0016 | 0-55 | 16 & 18 | M16 | 42-84 | 74 | 38 | 29 | 18 | 56x130 | 18 | 809 | ||||||||||||||||
£ 63.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping height h1
min.|max. 0-55 For T-slot 16 & 18 For bolt M16 h2
min.|max. 42-84 l2 74 l3 38 l4 29 l5 18 w1 x l1 56x130 d1 18 Weight
g 809 | |||||||||||||||||||||||||||
10620.W0020 | 0-65 | 20 & 22 | M20 | 50-100 | 80 | 46 | 32 | 20 | 66x140 | 22 | 1253 | ||||||||||||||||
£ 79.60 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping height h1
min.|max. 0-65 For T-slot 20 & 22 For bolt M20 h2
min.|max. 50-100 l2 80 l3 46 l4 32 l5 20 w1 x l1 66x140 d1 22 Weight
g 1253 | |||||||||||||||||||||||||||
10620.W0026 | 0-75 | 24 & 28 | M24 | 54-111 | 100 | 52 | 39 | 24 | 76x174 | 26 | 1718 | ||||||||||||||||
£ 117.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping height h1
min.|max. 0-75 For T-slot 24 & 28 For bolt M24 h2
min.|max. 54-111 l2 100 l3 52 l4 39 l5 24 w1 x l1 76x174 d1 26 Weight
g 1718 | |||||||||||||||||||||||||||
10620.W0032 | 0-80 | 36 | M30 | 62-125 | 110 | 61 | 44 | 28 | 90x200 | 32 | 2785 | ||||||||||||||||
£ 220.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping height h1
min.|max. 0-80 For T-slot 36 For bolt M30 h2
min.|max. 62-125 l2 110 l3 61 l4 44 l5 28 w1 x l1 90x200 d1 32 Weight
g 2785 |
Steel, tempered and galvanised.
Ideal for press tool clamping. The clamp body has a long slot for easy positioning.
Supplied without T-bolt or nut - for these parts see nos. 21000 and 24400.